Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06460-10 - Clamping levers, zinc with male thread and clamping force intensifier
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Clamping levers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/klemmhebel/06460-10.prj},{NB=06460-10-310184X50},{GR=3},{A=80},{A1=95.0},{B=11.0},{D2=30},{H=47.0},{H2=33.9},{H3=64.4},{H4=68.6},{L=50},{ZZ=22},{GEW=0.1380},{EAN=4059495890272},{DD2=22.0},{HH=37.0},{HH2=24.0},{HH3=54.3},{HH4=58.5},{AA1=91.0},{D=16.0},{D1=21.0},{H1=10.0},{NDM=10},{XI2=2.078},{Z=10.100},{XA=76.900},{XB=66.400},{XC=58.200},{XD=16.700},{XE=6.300},{XF=4.600},{XG=27.900},{XH=10.600},{XI=42.300},{XJ=22.000},{XK=265.500},{XL=42.600},{XM=8.600},{XN=11.300},{XO=53.100},{XP=3.200},{XQ=75.200},{XR=4.800},{XS=7.400},{XT=44.300},{XU=50.300},{XV=209.200},{XW=26.100},{XX=70.200},{XY=15.100},{XZ=8.000},{XA1=20.400},{XB1=4.300},{XC1=11.200},{XD1=2.800},{XE1=74.800},{XF1=9.900},{XG1=32.300},{XH1=31.900},{XI1=49.100}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FARBE
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
A
Length
[mm]
A1
[mm]
B
width
[mm]
D2
[mm]
H
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06460-10-2081X10
06460-10-2081X10
2
seidenmatt
jet black RAL 9005
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
10
20
0.0700
Yes
73181520
4059495523644
31.12.2099
98% Warenverfügbarkeit. N...
06460-10-2081X20
06460-10-2081X20
2
seidenmatt
jet black RAL 9005
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
20
20
0.0710
Yes
73181520
4059495523651
31.12.2099
98% Warenverfügbarkeit. N...
06460-10-2081X30
06460-10-2081X30
2
seidenmatt
jet black RAL 9005
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
30
20
0.0720
Yes
73181520
4059495523668
31.12.2099
98% Warenverfügbarkeit. N...
06460-10-2081X40
06460-10-2081X40
2
seidenmatt
jet black RAL 9005
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
40
20
0.0730
Yes
73181520
4059495523675
31.12.2099
98% Warenverfügbarkeit. N...
06460-10-3101X15
06460-10-3101X15
3
seidenmatt
jet black RAL 9005
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
15
22
0.1230
Yes
73181520
4059495523682
31.12.2099
98% Warenverfügbarkeit. N...
06460-10-3101X30
06460-10-3101X30
3
seidenmatt
jet black RAL 9005
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
30
22
0.1280
Yes
73181520
4059495523699
31.12.2099
98% Warenverfügbarkeit. N...
06460-10-3101X40
06460-10-3101X40
3
seidenmatt
jet black RAL 9005
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
40
22
0.1330
Yes
73181520
4059495523705
31.12.2099
98% Warenverfügbarkeit. N...
06460-10-3101X50
06460-10-3101X50
3
seidenmatt
jet black RAL 9005
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
50
22
0.1380
Yes
73181520
4059495523712
31.12.2099
98% Warenverfügbarkeit. N...
06460-10-4101X20
06460-10-4101X20
4
seidenmatt
jet black RAL 9005
M10
95
110.0
13.0
30
53.1
37.2
72.8
77.3
20
24
0.1600
Yes
73181520
4059495523729
31.12.2099
98% Warenverfügbarkeit. N...
06460-10-4101X30
06460-10-4101X30
4
seidenmatt
jet black RAL 9005
M10
95
110.0
13.0
30
53.1
37.2
72.8
77.3
30
24
0.1650
Yes
73181520
4059495523736
31.12.2099
98% Warenverfügbarkeit. N...
06460-10-4101X40
06460-10-4101X40
4
seidenmatt
jet black RAL 9005
M10
95
110.0
13.0
30
53.1
37.2
72.8
77.3
40
24
0.1700
Yes
73181520
4059495523743
31.12.2099
98% Warenverfügbarkeit. N...
06460-10-4101X50
06460-10-4101X50
4
seidenmatt
jet black RAL 9005
M10
95
110.0
13.0
30
53.1
37.2
72.8
77.3
50
24
0.1750
Yes
73181520
4059495523750
31.12.2099
98% Warenverfügbarkeit. N...
06460-10-5121X20
06460-10-5121X20
5
seidenmatt
jet black RAL 9005
M12
110
127.5
15.0
35
59.1
41.9
83.0
87.5
20
26
0.2560
Yes
73181520
4059495523767
31.12.2099
98% Warenverfügbarkeit. N...
06460-10-5121X30
06460-10-5121X30
5
seidenmatt
jet black RAL 9005
M12
110
127.5
15.0
35
59.1
41.9
83.0
87.5
30
26
0.2630
Yes
73181520
4059495523774
31.12.2099
98% Warenverfügbarkeit. N...
06460-10-5121X40
06460-10-5121X40
5
seidenmatt
jet black RAL 9005
M12
110
127.5
15.0
35
59.1
41.9
83.0
87.5
40
26
0.2700
Yes
73181520
4059495523781
31.12.2099
98% Warenverfügbarkeit. N...
06460-10-5121X50
06460-10-5121X50
5
seidenmatt
jet black RAL 9005
M12
110
127.5
15.0
35
59.1
41.9
83.0
87.5
50
26
0.2770
Yes
73181520
4059495523798
31.12.2099
98% Warenverfügbarkeit. N...
06460-10-2086X10
06460-10-2086X10
2
hochglanzverchromt
silver
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
10
20
0.0700
Yes
73181520
4059495522937
31.12.2099
98% Warenverfügbarkeit. N...
06460-10-2086X20
06460-10-2086X20
2
hochglanzverchromt
silver
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
20
20
0.0710
Yes
73181520
4059495522944
31.12.2099
98% Warenverfügbarkeit. N...
06460-10-2086X30
06460-10-2086X30
2
hochglanzverchromt
silver
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
30
20
0.0720
Yes
73181520
4059495522951
31.12.2099
98% Warenverfügbarkeit. N...
06460-10-2086X40
06460-10-2086X40
2
hochglanzverchromt
silver
M8
65
77.5
9.5
25
38.5
27.7
52.6
55.6
40
20
0.0730
Yes
73181520
4059495522968
31.12.2099
98% Warenverfügbarkeit. N...
06460-10-3106X15
06460-10-3106X15
3
hochglanzverchromt
silver
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
15
22
0.1230
Yes
73181520
4059495522975
31.12.2099
98% Warenverfügbarkeit. N...
06460-10-3106X30
06460-10-3106X30
3
hochglanzverchromt
silver
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
30
22
0.1280
Yes
73181520
4059495522982
31.12.2099
98% Warenverfügbarkeit. N...
06460-10-3106X40
06460-10-3106X40
3
hochglanzverchromt
silver
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
40
22
0.1330
Yes
73181520
4059495522999
31.12.2099
98% Warenverfügbarkeit. N...
06460-10-3106X50
06460-10-3106X50
3
hochglanzverchromt
silver
M10
80
95.0
11.0
30
47.0
33.9
64.4
68.6
50
22
0.1380
Yes
73181520
4059495523002
31.12.2099
98% Warenverfügbarkeit. N...
06460-10-4106X20
06460-10-4106X20
4
hochglanzverchromt
silver
M10
95
110.0
13.0
30
53.1
37.2
72.8
77.3
20
24
0.1600
Yes
73181520
4059495523019
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D