Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06459 - Clamping levers flat external thread, metal parts stainless steel
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Clamping levers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/klemmhebel/06459.prj},{NB=06459-210181X25},{L=25},{D=13.5},{D1=18.5},{D2=19.1},{H=28.5},{H1=6.5},{H2=17.8},{H3=29.2},{H4=32.2},{A=65},{A1=74.5},{B=10.1},{ZZ=20},{GEW=0.0970},{EAN=4059495754857},{NDM=10.0},{NDM1=0.0000},{TYP=1.000},{XA=0.0},{XB=25.1},{XC=3.0},{XD=0.5},{XE=86.3},{XF=2.3},{XG=71.3},{XH=500.0},{XI=470.8},{XJ=27.4},{XK=2.4},{XL=2.4},{XM=175.0},{XN=37.1},{XO=155.0},{XP=21.9},{XQ=2.5},{XR=17.5},{XS=6.0},{XT=9.2},{XU=0.5},{XV=25.0},{XW=11.8},{XX=7.0},{XY=2.4},{XZ=48.1},{XA1=26.3},{XB1=11.5},{XC1=3.0},{XD1=0.9},{XE1=62.0},{XF1=4.2},{XG1=24.1},{XH1=26.0},{XI1=6.0},{XJ1=6.1},{XK1=31.0},{XL1=8.0},{XM1=3.0},{XN1=2.05},{XO1=7.5},{XP1=19.8},{XQ1=8.0},{XR1=1.7},{XS1=8.4},{XT1=1.6},{XU1=3.0},{XV1=6.9},{XW1=0.5}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
OBFLGK
Oberfäche Grundkörper
ⁿ/ₐ
GR
size
ⁿ/ₐ
L
Length
[mm]
X
External thread
[mm]
D
Length
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
distance
[mm]
A1
width
[mm]
B
width
[mm]
ZZ
No. of teeth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06459-2061X15
06459-2061X15
jet black RAL 9005
satin finish
2
15
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0870
Yes
73181520
4059495105956
31.12.2099
98% Warenverfügbarkeit. N...
06459-2061X20
06459-2061X20
jet black RAL 9005
satin finish
2
20
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0877
Yes
73181520
4059495105963
31.12.2099
98% Warenverfügbarkeit. N...
06459-2061X25
06459-2061X25
jet black RAL 9005
satin finish
2
25
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0882
Yes
73181520
4059495105970
31.12.2099
98% Warenverfügbarkeit. N...
06459-2061X30
06459-2061X30
jet black RAL 9005
satin finish
2
30
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0885
Yes
73181520
4059495105987
31.12.2099
98% Warenverfügbarkeit. N...
06459-2061X40
06459-2061X40
jet black RAL 9005
satin finish
2
40
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0915
Yes
73181520
4059495105994
31.12.2099
98% Warenverfügbarkeit. N...
06459-2061X50
06459-2061X50
jet black RAL 9005
satin finish
2
50
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0928
Yes
73181520
4059495106007
31.12.2099
98% Warenverfügbarkeit. N...
06459-2061X60
06459-2061X60
jet black RAL 9005
satin finish
2
60
M6
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0941
Yes
73181520
4059495106014
31.12.2099
98% Warenverfügbarkeit. N...
06459-2081X15
06459-2081X15
jet black RAL 9005
satin finish
2
15
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0870
Yes
73181520
4059495106090
31.12.2099
98% Warenverfügbarkeit. N...
06459-2081X20
06459-2081X20
jet black RAL 9005
satin finish
2
20
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0905
Yes
73181520
4059495106106
31.12.2099
98% Warenverfügbarkeit. N...
06459-2081X25
06459-2081X25
jet black RAL 9005
satin finish
2
25
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0922
Yes
73181520
4059495106113
31.12.2099
98% Warenverfügbarkeit. N...
06459-2081X30
06459-2081X30
jet black RAL 9005
satin finish
2
30
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0936
Yes
73181520
4059495106120
31.12.2099
98% Warenverfügbarkeit. N...
06459-2081X40
06459-2081X40
jet black RAL 9005
satin finish
2
40
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0965
Yes
73181520
4059495106137
31.12.2099
98% Warenverfügbarkeit. N...
06459-2081X50
06459-2081X50
jet black RAL 9005
satin finish
2
50
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0991
Yes
73181520
4059495106144
31.12.2099
98% Warenverfügbarkeit. N...
06459-2081X60
06459-2081X60
jet black RAL 9005
satin finish
2
60
M8
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.1028
Yes
73181520
4059495106151
31.12.2099
98% Warenverfügbarkeit. N...
06459-2101X20
06459-2101X20
jet black RAL 9005
satin finish
2
20
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0931
Yes
73181520
4059495106236
31.12.2099
98% Warenverfügbarkeit. N...
06459-2101X25
06459-2101X25
jet black RAL 9005
satin finish
2
25
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0966
Yes
73181520
4059495106243
31.12.2099
98% Warenverfügbarkeit. N...
06459-2101X30
06459-2101X30
jet black RAL 9005
satin finish
2
30
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0989
Yes
73181520
4059495106250
31.12.2099
98% Warenverfügbarkeit. N...
06459-2101X40
06459-2101X40
jet black RAL 9005
satin finish
2
40
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.1036
Yes
73181520
4059495106267
31.12.2099
98% Warenverfügbarkeit. N...
06459-2101X50
06459-2101X50
jet black RAL 9005
satin finish
2
50
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.1049
Yes
73181520
4059495106274
31.12.2099
98% Warenverfügbarkeit. N...
06459-2101X60
06459-2101X60
jet black RAL 9005
satin finish
2
60
M10
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.1139
Yes
73181520
4059495106281
31.12.2099
98% Warenverfügbarkeit. N...
06459-3081X20
06459-3081X20
jet black RAL 9005
satin finish
3
20
M8
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1490
Yes
73181520
4059495106359
31.12.2099
98% Warenverfügbarkeit. N...
06459-3081X25
06459-3081X25
jet black RAL 9005
satin finish
3
25
M8
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1503
Yes
73181520
4059495106366
31.12.2099
98% Warenverfügbarkeit. N...
06459-3081X30
06459-3081X30
jet black RAL 9005
satin finish
3
30
M8
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1464
Yes
73181520
4059495106373
31.12.2099
98% Warenverfügbarkeit. N...
06459-3081X40
06459-3081X40
jet black RAL 9005
satin finish
3
40
M8
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1569
Yes
73181520
4059495106380
31.12.2099
98% Warenverfügbarkeit. N...
06459-3081X50
06459-3081X50
jet black RAL 9005
satin finish
3
50
M8
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1489
Yes
73181520
4059495106397
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D