Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06448 - Clamping levers flat internal thread
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Clamping levers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/klemmhebel/06448.prj},{NB=06448-208181},{D=13.5},{D1=18.5},{D2=19.1},{H=28.5},{H1=6.5},{H2=17.8},{H3=29.2},{H4=32.2},{A=65},{A1=74.5},{B=10.1},{ZZ=20},{GEW=0.0780},{EAN=4059495752716},{NDM=8.0},{NDM1=0.0000},{TYP=1.000},{XA=12.0},{XB=25.1},{XC=3.0},{XD=0.5},{XE=86.3},{XF=2.3},{XG=71.3},{XH=500.0},{XI=470.8},{XJ=27.4},{XK=2.4},{XL=2.4},{XM=175.0},{XN=37.1},{XO=155.0},{XP=21.9},{XQ=2.5},{XR=17.5},{XS=6.0},{XT=9.2},{XU=0.5},{XV=0.0},{XW=11.8},{XX=7.0},{XY=2.4},{XZ=48.1},{XA1=26.3},{XB1=11.5},{XC1=3.0},{XD1=0.9},{XE1=62.0},{XF1=4.2},{XG1=24.1},{XH1=26.0},{XI1=6.0},{XJ1=6.1},{XK1=31.0},{XL1=8.0},{XM1=3.0},{XN1=2.05},{XO1=7.5},{XP1=19.8},{XQ1=8.0},{XR1=1.7},{XS1=8.4},{XT1=1.6},{XU1=3.0},{XV1=6.9},{XW1=0.5},{XX1=8.0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
OBFLGK
Surface finish body
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
[mm]
T
Screw-depth
[mm]
D
Length
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
distance
[mm]
A1
Length
[mm]
B
width
[mm]
ZZ
No. of teeth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06448-2061
06448-2061
jet black RAL 9005
satin finish
2
M6
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0807
Yes
73181600
4059495103082
31.12.2099
98% Warenverfügbarkeit. N...
06448-2081
06448-2081
jet black RAL 9005
satin finish
2
M8
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0783
Yes
73181600
4059495103105
31.12.2099
98% Warenverfügbarkeit. N...
06448-3081
06448-3081
jet black RAL 9005
satin finish
3
M8
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1370
Yes
73181600
4059495103129
31.12.2099
98% Warenverfügbarkeit. N...
06448-3101
06448-3101
jet black RAL 9005
satin finish
3
M10
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1333
Yes
73181600
4059495103143
31.12.2099
98% Warenverfügbarkeit. N...
06448-2062
06448-2062
orange RAL 2004
satin finish
2
M6
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0802
Yes
73181600
4059495103099
31.12.2099
98% Warenverfügbarkeit. N...
06448-2082
06448-2082
orange RAL 2004
satin finish
2
M8
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0781
Yes
73181600
4059495103112
31.12.2099
98% Warenverfügbarkeit. N...
06448-3082
06448-3082
orange RAL 2004
satin finish
3
M8
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1364
Yes
73181600
4059495103136
31.12.2099
98% Warenverfügbarkeit. N...
06448-3102
06448-3102
orange RAL 2004
satin finish
3
M10
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1333
Yes
73181600
4059495103150
31.12.2099
98% Warenverfügbarkeit. N...
06448-206181
06448-206181
jet black RAL 9005
textured matt
2
M6
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0810
Yes
73181600
4059495752686
31.12.2099
98% Warenverfügbarkeit. N...
06448-208181
06448-208181
jet black RAL 9005
textured matt
2
M8
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0780
Yes
73181600
4059495752716
31.12.2099
98% Warenverfügbarkeit. N...
06448-308181
06448-308181
jet black RAL 9005
textured matt
3
M8
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1370
Yes
73181600
4059495752747
31.12.2099
98% Warenverfügbarkeit. N...
06448-310181
06448-310181
jet black RAL 9005
textured matt
3
M10
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1330
Yes
73181600
4059495752778
31.12.2099
98% Warenverfügbarkeit. N...
06448-206182
06448-206182
orange RAL 2004
textured matt
2
M6
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0810
Yes
73181600
4059495752693
31.12.2099
98% Warenverfügbarkeit. N...
06448-208182
06448-208182
orange RAL 2004
textured matt
2
M8
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0780
Yes
73181600
4059495752723
31.12.2099
98% Warenverfügbarkeit. N...
06448-308182
06448-308182
orange RAL 2004
textured matt
3
M8
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1370
Yes
73181600
4059495752754
31.12.2099
98% Warenverfügbarkeit. N...
06448-310182
06448-310182
orange RAL 2004
textured matt
3
M10
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1330
Yes
73181600
4059495752785
31.12.2099
98% Warenverfügbarkeit. N...
06448-206184
06448-206184
traffic red RAL 3020
textured matt
2
M6
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0810
Yes
73181600
4059495752709
31.12.2099
98% Warenverfügbarkeit. N...
06448-208184
06448-208184
traffic red RAL 3020
textured matt
2
M8
12
13.5
18.5
19.1
28.5
6.5
17.8
29.2
32.2
65
74.5
10.1
20
0.0780
Yes
73181600
4059495752730
31.12.2099
98% Warenverfügbarkeit. N...
06448-308184
06448-308184
traffic red RAL 3020
textured matt
3
M8
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1370
Yes
73181600
4059495752761
31.12.2099
98% Warenverfügbarkeit. N...
06448-310184
06448-310184
traffic red RAL 3020
textured matt
3
M10
14
16.0
21.2
22.0
37.0
10.0
23.8
38.0
42.0
80
91.0
11.7
22
0.1330
Yes
73181600
4059495752792
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D