Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06440 - Clamping levers internal thread, steel
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Clamping levers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/klemmhebel/06440.prj},{NB=06440-112},{BEST=06440-112},{AUSF=Stahl silbergrau},{GR=1},{X=M 12},{T=17},{D=19},{D1=28},{D2=20},{H=41.0},{H1=12},{H3=64.0},{H4=72.0},{A=83},{A1=107.0},{ZZ=24},{GEW=0.2046},{BS=Infotext},{ROHS=Yes},{ZTN=73181600},{EAN=4059495099835},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=12},{NDM1=0.0000},{TYP1=1},{TYP=1},{IMPERIAL=MM},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
Internal thread
ⁿ/ₐ
T
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06440-108
06440-108
steel silver-grey
1
M 8
17
19
28
20
41.0
12
64.0
72.0
83
107.0
24
0.2135
Yes
73181600
4059495099781
31.12.2099
98% Warenverfügbarkeit. N...
06440-110
06440-110
steel silver-grey
1
M 10
17
19
28
20
41.0
12
64.0
72.0
83
107.0
24
0.2085
Yes
73181600
4059495099798
31.12.2099
98% Warenverfügbarkeit. N...
06440-112
06440-112
steel silver-grey
1
M 12
17
19
28
20
41.0
12
64.0
72.0
83
107.0
24
0.2046
Yes
73181600
4059495099835
31.12.2099
98% Warenverfügbarkeit. N...
06440-212
06440-212
steel silver-grey
2
M 12
23
23
35
25
50.0
12
81.5
87.5
108
138.0
26
0.4178
Yes
73181600
4059495099842
31.12.2099
98% Warenverfügbarkeit. N...
06440-216
06440-216
steel silver-grey
2
M 16
23
23
35
25
50.0
12
81.5
87.5
108
138.0
26
0.3993
Yes
73181600
4059495099859
31.12.2099
98% Warenverfügbarkeit. N...
06440-316
06440-316
steel silver-grey
3
M 16
27
30
43
30
58.5
12
93.0
99.5
132
168.5
36
0.7415
Yes
73181600
4059495099866
31.12.2099
98% Warenverfügbarkeit. N...
06440-320
06440-320
steel silver-grey
3
M 20
27
30
43
30
58.5
12
93.0
99.5
132
168.5
36
0.7121
Yes
73181600
4059495099873
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D