Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06431 - Clamping levers external thread, metal parts stainless steel
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Clamping levers
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/klemmhebel/06431.prj},{NB=06431-5161X60},{L=60},{D=23.0},{D1=30},{D2=31.0},{D3=22.0},{H=49.0},{H1=12.0},{H2=32.0},{H3=79.0},{H4=84.0},{A=110},{A1=126},{ZZ=26},{GEW=0.3960},{EAN=4059495099736},{NDM=16},{NDM1=0.0000},{TAB=2},{TAB1=2},{TYP1=1},{TYP=1},{XA=24.7},{XB=35.2},{XC=15.0},{XD=99.0},{XE=110.0},{XF=36.2},{XG=56.0},{XH=17.5},{XI=15.0},{XJ=94.5},{XK=20.3},{XL=9.3},{XM=103.8},{XN=13.5},{XO=11.8},{XP=30.8},{XQ=13.5},{XR=20.8},{XS=5.10},{XT=3.00},{XU=3.70},{XV=15.0},{XW=0.40},{XX=0.3},{XY=2.54},{XZ=1.35},{XA1=7.6},{XB1=1.6},{XC1=60.000},{BEST=06431-5161X60},{MATERIAL=Edelstahl},{FARBE=schwarz seidenmatt},{GR=5},{X=M 16},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{FILTER=KIPP,NORELEM,KIPP_USA},{LX=30,40,50,60}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
GR
size
ⁿ/ₐ
X
External thread
[mm]
L
Length
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
A
Length
[mm]
A1
Length
[mm]
ZZ
No. of teeth
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06431-1051X10
06431-1051X10
Stainless steel
black satin finish
1
M 5
10
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0319
Yes
73181520
4059495098746
31.12.2099
98% Warenverfügbarkeit. N...
06431-1051X15
06431-1051X15
Stainless steel
black satin finish
1
M 5
15
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0325
Yes
73181520
4059495098753
31.12.2099
98% Warenverfügbarkeit. N...
06431-1051X20
06431-1051X20
Stainless steel
black satin finish
1
M 5
20
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0330
Yes
73181520
4059495098760
31.12.2099
98% Warenverfügbarkeit. N...
06431-1051X25
06431-1051X25
Stainless steel
black satin finish
1
M 5
25
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0340
Yes
73181520
4059495098777
31.12.2099
98% Warenverfügbarkeit. N...
06431-1061X10
06431-1061X10
Stainless steel
black satin finish
1
M 6
10
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0322
Yes
73181520
4059495098821
31.12.2099
98% Warenverfügbarkeit. N...
06431-1061X15
06431-1061X15
Stainless steel
black satin finish
1
M 6
15
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0339
Yes
73181520
4059495098838
31.12.2099
98% Warenverfügbarkeit. N...
06431-1061X20
06431-1061X20
Stainless steel
black satin finish
1
M 6
20
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0340
Yes
73181520
4059495098845
31.12.2099
98% Warenverfügbarkeit. N...
06431-1061X25
06431-1061X25
Stainless steel
black satin finish
1
M 6
25
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0343
Yes
73181520
4059495098852
31.12.2099
98% Warenverfügbarkeit. N...
06431-1061X30
06431-1061X30
Stainless steel
black satin finish
1
M 6
30
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0356
Yes
73181520
4059495098869
31.12.2099
98% Warenverfügbarkeit. N...
06431-1061X40
06431-1061X40
Stainless steel
black satin finish
1
M 6
40
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0384
Yes
73181520
4059495098876
31.12.2099
98% Warenverfügbarkeit. N...
06431-1061X50
06431-1061X50
Stainless steel
black satin finish
1
M 6
50
10.0
13
14.0
10.5
24.5
4.0
15.0
32.5
35.5
39
46
16
0.0388
Yes
73181520
4059495098883
31.12.2099
98% Warenverfügbarkeit. N...
06431-2061X15
06431-2061X15
Stainless steel
black satin finish
2
M 6
15
13.5
18
18.5
15.5
28.5
6.5
16.5
45.5
49.5
64
73
20
0.0806
Yes
73181520
4059495098968
31.12.2099
98% Warenverfügbarkeit. N...
06431-2061X20
06431-2061X20
Stainless steel
black satin finish
2
M 6
20
13.5
18
18.5
15.5
28.5
6.5
16.5
45.5
49.5
64
73
20
0.0823
Yes
73181520
4059495098975
31.12.2099
98% Warenverfügbarkeit. N...
06431-2061X25
06431-2061X25
Stainless steel
black satin finish
2
M 6
25
13.5
18
18.5
15.5
28.5
6.5
16.5
45.5
49.5
64
73
20
0.0825
Yes
73181520
4059495098982
31.12.2099
98% Warenverfügbarkeit. N...
06431-2061X30
06431-2061X30
Stainless steel
black satin finish
2
M 6
30
13.5
18
18.5
15.5
28.5
6.5
16.5
45.5
49.5
64
73
20
0.0845
Yes
73181520
4059495098999
31.12.2099
98% Warenverfügbarkeit. N...
06431-2061X40
06431-2061X40
Stainless steel
black satin finish
2
M 6
40
13.5
18
18.5
15.5
28.5
6.5
16.5
45.5
49.5
64
73
20
0.8254
Yes
73181520
4059495099002
31.12.2099
98% Warenverfügbarkeit. N...
06431-2061X50
06431-2061X50
Stainless steel
black satin finish
2
M 6
50
13.5
18
18.5
15.5
28.5
6.5
16.5
45.5
49.5
64
73
20
0.0876
Yes
73181520
4059495099019
31.12.2099
98% Warenverfügbarkeit. N...
06431-2061X60
06431-2061X60
Stainless steel
black satin finish
2
M 6
60
13.5
18
18.5
15.5
28.5
6.5
16.5
45.5
49.5
64
73
20
0.0895
Yes
73181520
4059495099026
31.12.2099
98% Warenverfügbarkeit. N...
06431-2081X15
06431-2081X15
Stainless steel
black satin finish
2
M 8
15
13.5
18
18.5
15.5
28.5
6.5
16.5
45.5
49.5
64
73
20
0.0910
Yes
73181520
4059495099101
31.12.2099
98% Warenverfügbarkeit. N...
06431-2081X20
06431-2081X20
Stainless steel
black satin finish
2
M 8
20
13.5
18
18.5
15.5
28.5
6.5
16.5
45.5
49.5
64
73
20
0.0849
Yes
73181520
4059495099118
31.12.2099
98% Warenverfügbarkeit. N...
06431-2081X25
06431-2081X25
Stainless steel
black satin finish
2
M 8
25
13.5
18
18.5
15.5
28.5
6.5
16.5
45.5
49.5
64
73
20
0.0860
Yes
73181520
4059495099125
31.12.2099
98% Warenverfügbarkeit. N...
06431-2081X30
06431-2081X30
Stainless steel
black satin finish
2
M 8
30
13.5
18
18.5
15.5
28.5
6.5
16.5
45.5
49.5
64
73
20
0.0876
Yes
73181520
4059495099132
31.12.2099
98% Warenverfügbarkeit. N...
06431-2081X40
06431-2081X40
Stainless steel
black satin finish
2
M 8
40
13.5
18
18.5
15.5
28.5
6.5
16.5
45.5
49.5
64
73
20
0.0916
Yes
73181520
4059495099149
31.12.2099
98% Warenverfügbarkeit. N...
06431-2081X50
06431-2081X50
Stainless steel
black satin finish
2
M 8
50
13.5
18
18.5
15.5
28.5
6.5
16.5
45.5
49.5
64
73
20
0.0946
Yes
73181520
4059495099156
31.12.2099
98% Warenverfügbarkeit. N...
06431-2081X60
06431-2081X60
Stainless steel
black satin finish
2
M 8
60
13.5
18
18.5
15.5
28.5
6.5
16.5
45.5
49.5
64
73
20
0.0975
Yes
73181520
4059495099163
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D