Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06289-10 - Handräder aus Stahlblech
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Handwheels
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/handraeder/06289-10.prj},{NB=06289-10-0200X18},{D1=200},{D3=40},{L1=22},{L2=24},{L3=46},{S=2.0},{SPEICHEN=4},{GEW=0.7700},{EAN=4059495925332},{XA=10.00},{XB=15.16},{XC=150.00},{XD=17.00},{XE=22.00},{XF=30.00},{XG=55.20},{XH=3.00},{XI=14.00},{XJ=8.00},{XK=18.00},{XL=10.00},{XM=178.00},{XN=1.73},{XO=2.00},{XP=10.00},{XQ=55.00},{XR=5.20},{XS=3.00},{XT=2.30},{XU=6.00},{XV=5.000},{BEST=06289-10-0200X18},{MATERIAL=Stahl},{FORM=B},{FORMT=4-Speichen},{D2=18H9},{BS=Infotext},{ROHS=Yes},{ZTN=84879000},{FILTER=NORELEM,KIPP,KIPP_USA,},{XW=0,3},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORMT
Form-Type
ⁿ/ₐ
D1
Diameter
[mm]
D2
Diameter
ⁿ/ₐ
D3
Diameter
[mm]
L1
height
[mm]
L2
height
[mm]
L3
height
[mm]
S
Thickness
[mm]
SPEICHEN
Anzahl der Speichen
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06289-10-0125X12
06289-10-0125X12
Steel
A
3-Speichen
125
12H9
30
18
18
29
1.5
3
0.2860
Yes
84879000
4059495925295
31.12.2099
98% Warenverfügbarkeit. N...
06289-10-0125X14
06289-10-0125X14
Steel
A
3-Speichen
125
14H9
30
18
18
29
1.5
3
0.2860
Yes
84879000
4059495925301
31.12.2099
98% Warenverfügbarkeit. N...
06289-10-0160X14
06289-10-0160X14
Steel
B
4-Speichen
160
14H9
30
22
20
37
1.5
4
0.4170
Yes
84879000
4059495925318
31.12.2099
98% Warenverfügbarkeit. N...
06289-10-0160X16
06289-10-0160X16
Steel
B
4-Speichen
160
16H9
30
22
20
37
1.5
4
0.4170
Yes
84879000
4059495925325
31.12.2099
98% Warenverfügbarkeit. N...
06289-10-0200X18
06289-10-0200X18
Steel
B
4-Speichen
200
18H9
40
22
24
46
2.0
4
0.7700
Yes
84879000
4059495925332
31.12.2099
98% Warenverfügbarkeit. N...
06289-10-0200X22
06289-10-0200X22
Steel
B
4-Speichen
200
22H9
40
22
24
46
2.0
4
0.7700
Yes
84879000
4059495925349
31.12.2099
98% Warenverfügbarkeit. N...
06289-10-0250X22
06289-10-0250X22
Steel
C
5-Speichen
250
22H9
45
30
28
52
2.5
5
1.4800
Yes
84879000
4059495925356
31.12.2099
98% Warenverfügbarkeit. N...
06289-10-0250X26
06289-10-0250X26
Steel
C
5-Speichen
250
26H9
45
30
28
52
2.5
5
1.4800
Yes
84879000
4059495925363
31.12.2099
98% Warenverfügbarkeit. N...
06289-10-0315X26
06289-10-0315X26
Steel
C
5-Speichen
315
26H9
55
35
33
64
2.5
5
2.3000
Yes
84879000
4059495925370
31.12.2099
98% Warenverfügbarkeit. N...
06289-10-0315X30
06289-10-0315X30
Steel
C
5-Speichen
315
30H9
55
35
33
64
2.5
5
2.3000
Yes
84879000
4059495925387
31.12.2099
98% Warenverfügbarkeit. N...
06289-10-0400X30
06289-10-0400X30
Steel
C
5-Speichen
400
30H9
65
40
38
82
3.0
5
4.0000
Yes
84879000
4059495925394
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D