Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06277 - Handwheels 2-spoke flat rim aluminium
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Handwheels
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/handraeder/06277.prj},{NB=06277-2250X26},{D1=250},{D3=48},{L1=28},{L3=51.0},{B3=8},{T=29.3},{GEW=1.5520},{EAN=4059495087818},{TYP=1},{TYP1=1},{TYP2=3},{TAB=1},{TAB1=2},{A=28.000},{D2X=26.000},{B=90.000},{Z=1},{BEST=06277-2250X26},{AUSF=fester Zylindergriff, Nabe ohne Nut},{D2=26},{GRIFF1=Ø28 x M 12 x 90},{GRIFF2=-},{ZEICHNUNG=Zeichnungsansichten},{BS=Infotext},{ROHS=Yes},{ZTN=76169951},{FILTER=KIPP,NORELEM,KIPP_USA},{IMPERIAL=MM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm / inch]
D3
diameter
[mm]
L1
Length
[mm]
L3
Length
[mm]
B3
width
[mm]
T
depth
[mm]
GEW
Approx. weight
[kg]
GRIFF1
fixed Cylindrical Grip
ⁿ/ₐ
GRIFF2
Cylindrical Revolving Grip
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06277-0080X10
06277-0080X10
without cylindrical grip,...
80
10
24
16
28.0
3
11.4
0.1409
-
-
Yes
76169951
4059495087467
31.12.2099
98% Warenverfügbarkeit. N...
06277-0080X12
06277-0080X12
without cylindrical grip,...
80
12
24
16
28.0
4
13.8
0.1362
-
-
Yes
76169951
4059495087474
31.12.2099
98% Warenverfügbarkeit. N...
06277-0100X10
06277-0100X10
without cylindrical grip,...
100
10
26
17
33.0
3
11.4
0.2132
-
-
Yes
76169951
4059495087481
31.12.2099
98% Warenverfügbarkeit. N...
06277-0100X12
06277-0100X12
without cylindrical grip,...
100
12
26
17
33.0
4
13.8
0.2124
-
-
Yes
76169951
4059495087498
31.12.2099
98% Warenverfügbarkeit. N...
06277-0125X12
06277-0125X12
without cylindrical grip,...
125
12
31
18
33.5
4
13.8
0.3332
-
-
Yes
76169951
4059495087504
31.12.2099
98% Warenverfügbarkeit. N...
06277-0125X14
06277-0125X14
without cylindrical grip,...
125
14
31
18
33.5
5
16.3
0.3405
-
-
Yes
76169951
4059495087511
31.12.2099
98% Warenverfügbarkeit. N...
06277-0160X14
06277-0160X14
without cylindrical grip,...
160
14
40
20
39.0
5
16.3
0.5632
-
-
Yes
76169951
4059495087528
31.12.2099
98% Warenverfügbarkeit. N...
06277-0160X16
06277-0160X16
without cylindrical grip,...
160
16
40
20
39.0
5
18.3
0.5516
-
-
Yes
76169951
4059495087535
31.12.2099
98% Warenverfügbarkeit. N...
06277-0200X18
06277-0200X18
without cylindrical grip,...
200
18
42
24
45.0
6
20.8
0.9616
-
-
Yes
76169951
4059495087542
31.12.2099
98% Warenverfügbarkeit. N...
06277-0200X20
06277-0200X20
without cylindrical grip,...
200
20
42
24
45.0
6
22.8
0.9609
-
-
Yes
76169951
4059495087559
31.12.2099
98% Warenverfügbarkeit. N...
06277-0250X22
06277-0250X22
without cylindrical grip,...
250
22
48
28
51.0
6
24.8
1.4630
-
-
Yes
76169951
4059495087566
31.12.2099
98% Warenverfügbarkeit. N...
06277-0250X26
06277-0250X26
without cylindrical grip,...
250
26
48
28
51.0
8
29.3
1.4540
-
-
Yes
76169951
4059495087573
31.12.2099
98% Warenverfügbarkeit. N...
06277-1080X10
06277-1080X10
without cylindrical grip,...
80
10
24
16
28.0
3
11.4
0.1434
-
-
Yes
76169951
4059495087580
31.12.2099
98% Warenverfügbarkeit. N...
06277-1080X12
06277-1080X12
without cylindrical grip,...
80
12
24
16
28.0
4
13.8
0.1423
-
-
Yes
76169951
4059495087597
31.12.2099
98% Warenverfügbarkeit. N...
06277-1100X10
06277-1100X10
without cylindrical grip,...
100
10
26
17
33.0
3
11.4
0.2135
-
-
Yes
76169951
4059495087603
31.12.2099
98% Warenverfügbarkeit. N...
06277-1100X12
06277-1100X12
without cylindrical grip,...
100
12
26
17
33.0
4
13.8
0.2162
-
-
Yes
76169951
4059495087610
31.12.2099
98% Warenverfügbarkeit. N...
06277-1125X12
06277-1125X12
without cylindrical grip,...
125
12
31
18
33.5
4
13.8
0.3345
-
-
Yes
76169951
4059495087627
31.12.2099
98% Warenverfügbarkeit. N...
06277-1125X14
06277-1125X14
without cylindrical grip,...
125
14
31
18
33.5
5
16.3
0.3453
-
-
Yes
76169951
4059495087634
31.12.2099
98% Warenverfügbarkeit. N...
06277-1160X14
06277-1160X14
without cylindrical grip,...
160
14
40
20
39.0
5
16.3
0.5553
-
-
Yes
76169951
4059495087641
31.12.2099
98% Warenverfügbarkeit. N...
06277-1160X16
06277-1160X16
without cylindrical grip,...
160
16
40
20
39.0
5
18.3
0.5657
-
-
Yes
76169951
4059495087658
31.12.2099
98% Warenverfügbarkeit. N...
06277-1200X18
06277-1200X18
without cylindrical grip,...
200
18
42
24
45.0
6
20.8
0.9653
-
-
Yes
76169951
4059495087665
31.12.2099
98% Warenverfügbarkeit. N...
06277-1200X20
06277-1200X20
without cylindrical grip,...
200
20
42
24
45.0
6
22.8
0.9721
-
-
Yes
76169951
4059495087672
31.12.2099
98% Warenverfügbarkeit. N...
06277-1250X22
06277-1250X22
without cylindrical grip,...
250
22
48
28
51.0
6
24.8
1.4500
-
-
Yes
76169951
4059495087689
31.12.2099
98% Warenverfügbarkeit. N...
06277-1250X26
06277-1250X26
without cylindrical grip,...
250
26
48
28
51.0
8
29.3
1.5000
-
-
Yes
76169951
4059495087696
31.12.2099
98% Warenverfügbarkeit. N...
06277-2080X10
06277-2080X10
fixed Cylindrical Grip, h...
80
10
24
16
28.0
3
11.4
0.1608
Ø18 x M 6 x 40
-
Yes
76169951
4059495087702
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D