Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06276-01 - Disc handwheels stainless steel with revolving grip
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Handwheels
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/handraeder/06276-01.prj},{NB=06276-01-4101X00},{BEST=06276-01-4101X00},{D1=101.6},{D2=11.94},{D3=25.9},{L1=18.03},{L2=7.87},{L3=31.70},{L4=39.88},{GEW=0.4342},{BS=Infotext},{ROHS=Yes},{ZTN=73269086},{EAN=4059495433288},{FILTER=KIPP,NORELEM,KIPP_USA},{SW=3.0},{XA=27.0},{XB=10.0},{XC=13.0},{XD=1.0},{XE=12.5},{XF=9.5},{XG=1.5},{XH=2.0},{XI=14.0},{XJ=10.0},{XK=3.5},{XL=5.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BEST
Order No.
[mm]
D1
Material
[mm]
D2
version
[mm]
D3
size
[mm]
L1
thread
[mm]
L2
diameter
[mm]
L3
diameter
[mm]
L4
width
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06276-01-4076X00
06276-01-4076X00
76.2
9.91
22.1
17.02
6.10
27.90
37.90
0.2506
Yes
73269086
4059495433271
31.12.2099
98% Warenverfügbarkeit. N...
06276-01-4101X00
06276-01-4101X00
101.6
11.94
25.9
18.03
7.87
31.70
39.88
0.4342
Yes
73269086
4059495433288
31.12.2099
98% Warenverfügbarkeit. N...
06276-01-4152X00
06276-01-4152X00
152.4
19.05
38.1
22.10
12.70
38.10
63.50
1.4800
Yes
73269086
4059495433295
31.12.2099
98% Warenverfügbarkeit. N...
06276-01-4203X00
06276-01-4203X00
203.2
22.10
45.7
24.13
14.22
45.70
76.20
2.8000
Yes
73269086
4059495433301
31.12.2099
98% Warenverfügbarkeit. N...
06276-01-4254X00
06276-01-4254X00
254.0
22.10
50.8
26.67
15.75
50.80
76.20
4.5600
Yes
73269086
4059495433318
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D