Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06945 - Pull handles angled
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Pull handles
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/buegelgriffe/06945.prj},{NB=06945-25016},{BEST=06945-25016},{A=250},{B=116},{D=M8},{D1=16},{H=98},{L=266},{TR=1000},{GEW=0.2798},{BESTAS=06945-16},{BS=Infotext},{ROHS=Yes},{ZTN=76169951},{EAN=4059495141183},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=8},{TAB=1.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
D
thread
[mm]
D1
diameter
[mm]
H
height
[mm]
L
Length
[mm]
TR
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06945-20016
06945-20016
200
116
M8
16
98
216
1000
0.2535
Yes
76169951
4059495141176
31.12.2099
98% Warenverfügbarkeit. N...
06945-25016
06945-25016
250
116
M8
16
98
266
1000
0.2798
Yes
76169951
4059495141183
31.12.2099
98% Warenverfügbarkeit. N...
06945-30016
06945-30016
300
116
M8
16
98
316
1000
0.3068
Yes
76169951
4059495141190
31.12.2099
98% Warenverfügbarkeit. N...
06945-40016
06945-40016
400
116
M8
16
98
416
1000
0.3591
Yes
76169951
4059495141206
31.12.2099
98% Warenverfügbarkeit. N...
06945-50018
06945-50018
500
118
M8
18
99
518
1000
0.5384
Yes
76169951
4059495141213
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D