Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06944 - Pull handles
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Pull handles
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/buegelgriffe/06944.prj},{NB=06944-600081},{BEST=06944-600081},{FARBE=schwarz eloxiert},{A=600},{B=38},{D=M8},{H=55},{L=624},{TRAG=1000},{GEW=0.9956},{BS=Infotext},{ROHS=Yes},{ZTN=76169951},{EAN=4059495141138},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=8},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06944-250081
06944-250081
black anodized
250
38
M8
55
274
1000
0.5642
Yes
76169951
4059495141053
31.12.2099
98% Warenverfügbarkeit. N...
06944-300081
06944-300081
black anodized
300
38
M8
55
324
1000
0.6311
Yes
76169951
4059495141077
31.12.2099
98% Warenverfügbarkeit. N...
06944-400081
06944-400081
black anodized
400
38
M8
55
424
1000
0.7325
Yes
76169951
4059495141091
31.12.2099
98% Warenverfügbarkeit. N...
06944-500081
06944-500081
black anodized
500
38
M8
55
524
1000
0.8734
Yes
76169951
4059495141114
31.12.2099
98% Warenverfügbarkeit. N...
06944-600081
06944-600081
black anodized
600
38
M8
55
624
1000
0.9956
Yes
76169951
4059495141138
31.12.2099
98% Warenverfügbarkeit. N...
06944-250083
06944-250083
natural colour anodized
250
38
M8
55
274
1000
0.5534
Yes
76169951
4059495141060
31.12.2099
98% Warenverfügbarkeit. N...
06944-300083
06944-300083
natural colour anodized
300
38
M8
55
324
1000
0.6256
Yes
76169951
4059495141084
31.12.2099
98% Warenverfügbarkeit. N...
06944-400083
06944-400083
natural colour anodized
400
38
M8
55
424
1000
0.7638
Yes
76169951
4059495141107
31.12.2099
98% Warenverfügbarkeit. N...
06944-500083
06944-500083
natural colour anodized
500
38
M8
55
524
1000
0.8736
Yes
76169951
4059495141121
31.12.2099
98% Warenverfügbarkeit. N...
06944-600083
06944-600083
natural colour anodized
600
38
M8
55
624
1000
1.0080
Yes
76169951
4059495141145
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D