Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06937 - Tubular handles
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Pull handles
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/buegelgriffe/06937.prj},{NB=06937-6001},{BEST=06937-6001},{FORM=A},{AUSF=Verbindungsrohr geschliffen und naturfarben eloxiert},{A=600},{B=30},{B1=20x2},{D=M8x30},{H=55.5},{L=630},{TRAG=1000},{GEW=0.2950},{BS=Infotext},{ROHS=Yes},{ZTN=76169951},{EAN=4059495140285},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=8},{MV=6.500},{SV=13.000},{LV=36.500},{EV=14.200},{XA=25},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
B1
width
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06937-1801
06937-1801
A
connecting tube ground an...
180
30
20x2
M8x30
55.5
210
1000
0.1643
Yes
76169951
4059495140148
31.12.2099
98% Warenverfügbarkeit. N...
06937-2001
06937-2001
A
connecting tube ground an...
200
30
20x2
M8x30
55.5
230
1000
0.1726
Yes
76169951
4059495140162
31.12.2099
98% Warenverfügbarkeit. N...
06937-2501
06937-2501
A
connecting tube ground an...
250
30
20x2
M8x30
55.5
280
1000
0.1813
Yes
76169951
4059495140186
31.12.2099
98% Warenverfügbarkeit. N...
06937-3001
06937-3001
A
connecting tube ground an...
300
30
20x2
M8x30
55.5
330
1000
0.2054
Yes
76169951
4059495140209
31.12.2099
98% Warenverfügbarkeit. N...
06937-3501
06937-3501
A
connecting tube ground an...
350
30
20x2
M8x30
55.5
380
1000
0.2200
Yes
76169951
4059495140223
31.12.2099
98% Warenverfügbarkeit. N...
06937-4001
06937-4001
A
connecting tube ground an...
400
30
20x2
M8x30
55.5
430
1000
0.2351
Yes
76169951
4059495140247
31.12.2099
98% Warenverfügbarkeit. N...
06937-5001
06937-5001
A
connecting tube ground an...
500
30
20x2
M8x30
55.5
530
1000
0.2697
Yes
76169951
4059495140261
31.12.2099
98% Warenverfügbarkeit. N...
06937-6001
06937-6001
A
connecting tube ground an...
600
30
20x2
M8x30
55.5
630
1000
0.2950
Yes
76169951
4059495140285
31.12.2099
98% Warenverfügbarkeit. N...
06937-1802
06937-1802
B
connecting tube with serr...
180
30
20x2
M8x30
55.5
210
1000
0.1793
Yes
76169951
4059495140155
31.12.2099
98% Warenverfügbarkeit. N...
06937-2002
06937-2002
B
connecting tube with serr...
200
30
20x2
M8x30
55.5
230
1000
0.1873
Yes
76169951
4059495140179
31.12.2099
98% Warenverfügbarkeit. N...
06937-2502
06937-2502
B
connecting tube with serr...
250
30
20x2
M8x30
55.5
280
1000
0.2077
Yes
76169951
4059495140193
31.12.2099
98% Warenverfügbarkeit. N...
06937-3002
06937-3002
B
connecting tube with serr...
300
30
20x2
M8x30
55.5
330
1000
0.2265
Yes
76169951
4059495140216
31.12.2099
98% Warenverfügbarkeit. N...
06937-3502
06937-3502
B
connecting tube with serr...
350
30
20x2
M8x30
55.5
380
1000
0.2529
Yes
76169951
4059495140230
31.12.2099
98% Warenverfügbarkeit. N...
06937-4002
06937-4002
B
connecting tube with serr...
400
30
20x2
M8x30
55.5
430
1000
0.2726
Yes
76169951
4059495140254
31.12.2099
98% Warenverfügbarkeit. N...
06937-5002
06937-5002
B
connecting tube with serr...
500
30
20x2
M8x30
55.5
530
1000
0.3134
Yes
76169951
4059495140278
31.12.2099
98% Warenverfügbarkeit. N...
06937-6002
06937-6002
B
connecting tube with serr...
600
30
20x2
M8x30
55.5
630
1000
0.3576
Yes
76169951
4059495140292
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D