Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06933 - Pull handles
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Pull handles
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/buegelgriffe/06933.prj},{NB=06933-23501},{BEST=06933-23501},{FARBE=Griffsteg schwarz eloxiert},{A=235},{B=12},{D=M5},{H=40},{L=249},{TRAG=1000},{GEW=0.0529},{BS=Infotext},{ROHS=Yes},{ZTN=76169951},{EAN=4059495139876},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=5},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FARBE
Colour
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06933-05501
06933-05501
Connecting bridge black a...
55
12
M5
40
69
1000
0.0288
Yes
76169951
4059495139777
31.12.2099
98% Warenverfügbarkeit. N...
06933-08801
06933-08801
Connecting bridge black a...
88
12
M5
40
102
1000
0.0333
Yes
76169951
4059495139791
31.12.2099
98% Warenverfügbarkeit. N...
06933-10001
06933-10001
Connecting bridge black a...
100
12
M5
40
114
1000
0.0352
Yes
76169951
4059495139814
31.12.2099
98% Warenverfügbarkeit. N...
06933-12001
06933-12001
Connecting bridge black a...
120
12
M5
40
134
1000
0.0365
Yes
76169951
4059495139838
31.12.2099
98% Warenverfügbarkeit. N...
06933-18001
06933-18001
Connecting bridge black a...
180
12
M5
40
194
1000
0.0463
Yes
76169951
4059495139852
31.12.2099
98% Warenverfügbarkeit. N...
06933-23501
06933-23501
Connecting bridge black a...
235
12
M5
40
249
1000
0.0529
Yes
76169951
4059495139876
31.12.2099
98% Warenverfügbarkeit. N...
06933-05503
06933-05503
Connecting bridge natural...
55
12
M5
40
69
1000
0.0289
Yes
76169951
4059495139784
31.12.2099
98% Warenverfügbarkeit. N...
06933-08803
06933-08803
Connecting bridge natural...
88
12
M5
40
102
1000
0.0338
Yes
76169951
4059495139807
31.12.2099
98% Warenverfügbarkeit. N...
06933-10003
06933-10003
Connecting bridge natural...
100
12
M5
40
114
1000
0.0345
Yes
76169951
4059495139821
31.12.2099
98% Warenverfügbarkeit. N...
06933-12003
06933-12003
Connecting bridge natural...
120
12
M5
40
134
1000
0.0379
Yes
76169951
4059495139845
31.12.2099
98% Warenverfügbarkeit. N...
06933-18003
06933-18003
Connecting bridge natural...
180
12
M5
40
194
1000
0.0459
Yes
76169951
4059495139869
31.12.2099
98% Warenverfügbarkeit. N...
06933-23503
06933-23503
Connecting bridge natural...
235
12
M5
40
249
1000
0.0531
Yes
76169951
4059495139883
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D