Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06928 - Tubular handles oblique
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Pull handles
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/buegelgriffe/06928.prj},{NB=06928-2250061},{BEST=06928-2250061},{AUSF=Verbindungsrohr Aluminium eloxiert, Schenkel schwarz},{A=250},{B=37},{B1=30x1.5},{D=M6},{H=60},{L=265},{TRAG=800},{GEW=0.1610},{BS=Infotext},{ROHS=Yes},{ZTN=76169951},{EAN=4059495139159},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=6.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
B1
diameter
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06928-2150061
06928-2150061
Connecting tube alumnium...
150
37
30x1.5
M6
60
165
800
0.1328
Yes
76169951
4059495139135
31.12.2099
98% Warenverfügbarkeit. N...
06928-2200061
06928-2200061
Connecting tube alumnium...
200
37
30x1.5
M6
60
215
800
0.1483
Yes
76169951
4059495139142
31.12.2099
98% Warenverfügbarkeit. N...
06928-2250061
06928-2250061
Connecting tube alumnium...
250
37
30x1.5
M6
60
265
800
0.1610
Yes
76169951
4059495139159
31.12.2099
98% Warenverfügbarkeit. N...
06928-2300061
06928-2300061
Connecting tube alumnium...
300
37
30x1.5
M6
60
315
800
0.1650
Yes
76169951
4059495139166
31.12.2099
98% Warenverfügbarkeit. N...
06928-2350061
06928-2350061
Connecting tube alumnium...
350
37
30x1.5
M6
60
365
800
0.2024
Yes
76169951
4059495139173
31.12.2099
98% Warenverfügbarkeit. N...
06928-2400061
06928-2400061
Connecting tube alumnium...
400
37
30x1.5
M6
60
415
800
0.2192
Yes
76169951
4059495139180
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D