Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06926 - Tubular handles
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Pull handles
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/buegelgriffe/06926.prj},{NB=06926-600},{BEST=06926-600},{FORM=A},{AUSF=Verbindungsrohr geschliffen und naturfarben eloxiert},{A=600},{B=26},{B1=20x2},{D=M8x20},{H=55},{L=624},{TRAG=500},{GEW=0.2838},{BS=Infotext},{ROHS=Yes},{ZTN=76169951},{EAN=4059495138961},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=8},{MV=6.500},{SV=13.000},{LV=20.000},{EV=14.200},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
B1
diameter
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06926-180
06926-180
A
connecting tube ground an...
180
26
20x2
M8x20
55
204
500
0.1560
Yes
76169951
4059495138824
31.12.2099
98% Warenverfügbarkeit. N...
06926-200
06926-200
A
connecting tube ground an...
200
26
20x2
M8x20
55
224
500
0.1657
Yes
76169951
4059495138848
31.12.2099
98% Warenverfügbarkeit. N...
06926-250
06926-250
A
connecting tube ground an...
250
26
20x2
M8x20
55
274
500
0.1747
Yes
76169951
4059495138862
31.12.2099
98% Warenverfügbarkeit. N...
06926-300
06926-300
A
connecting tube ground an...
300
26
20x2
M8x20
55
324
500
0.1960
Yes
76169951
4059495138886
31.12.2099
98% Warenverfügbarkeit. N...
06926-350
06926-350
A
connecting tube ground an...
350
26
20x2
M8x20
55
374
500
0.2083
Yes
76169951
4059495138909
31.12.2099
98% Warenverfügbarkeit. N...
06926-400
06926-400
A
connecting tube ground an...
400
26
20x2
M8x20
55
424
500
0.2291
Yes
76169951
4059495138923
31.12.2099
98% Warenverfügbarkeit. N...
06926-500
06926-500
A
connecting tube ground an...
500
26
20x2
M8x20
55
524
500
0.2636
Yes
76169951
4059495138947
31.12.2099
98% Warenverfügbarkeit. N...
06926-600
06926-600
A
connecting tube ground an...
600
26
20x2
M8x20
55
624
500
0.2838
Yes
76169951
4059495138961
31.12.2099
98% Warenverfügbarkeit. N...
06926-1803
06926-1803
B
connecting tube with serr...
180
26
20x2
M8x20
55
204
500
0.1606
Yes
76169951
4059495138831
31.12.2099
98% Warenverfügbarkeit. N...
06926-2003
06926-2003
B
connecting tube with serr...
200
26
20x2
M8x20
55
224
500
0.1693
Yes
76169951
4059495138855
31.12.2099
98% Warenverfügbarkeit. N...
06926-2503
06926-2503
B
connecting tube with serr...
250
26
20x2
M8x20
55
274
500
0.1925
Yes
76169951
4059495138879
31.12.2099
98% Warenverfügbarkeit. N...
06926-3003
06926-3003
B
connecting tube with serr...
300
26
20x2
M8x20
55
324
500
0.2208
Yes
76169951
4059495138893
31.12.2099
98% Warenverfügbarkeit. N...
06926-3503
06926-3503
B
connecting tube with serr...
350
26
20x2
M8x20
55
374
500
0.2378
Yes
76169951
4059495138916
31.12.2099
98% Warenverfügbarkeit. N...
06926-4003
06926-4003
B
connecting tube with serr...
400
26
20x2
M8x20
55
424
500
0.2553
Yes
76169951
4059495138930
31.12.2099
98% Warenverfügbarkeit. N...
06926-5003
06926-5003
B
connecting tube with serr...
500
26
20x2
M8x20
55
524
500
0.2913
Yes
76169951
4059495138954
31.12.2099
98% Warenverfügbarkeit. N...
06926-6003
06926-6003
B
connecting tube with serr...
600
26
20x2
M8x20
55
624
500
0.3528
Yes
76169951
4059495138978
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D