Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06920 - Pull handles oval detachable
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Pull handles
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/buegelgriffe/06920_2.prj},{NB=06920-112140010},{BEST=06920-11214001},{POS=0},{A=112},{A1=26},{A2=8},{B=40},{B1=17},{B2=25},{D1=14},{D=M5x16},{H=55},{H1=8},{L=152},{GEW=0.2120},{INFO=},{BS=Infotext},{ROHS=Yes},{ZTN=76169951},{EAN=4059495138121},{FILTER=KIPP,NORELEM,KIPP_BIM,KIPP_USA},{XA=25.000},{XB=10.500},{XC=14.500},{XD=8.000},{XE=2.000},{XF=4.600},{XG=6.600},{XH=14.400},{XI=10.000},{XJ=7.200},{NDM=8.000},{SW=6.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
distance
[mm]
A1
distance
[mm]
A2
distance
[mm]
B
diameter
[mm]
B1
width
[mm]
B2
Length
[mm]
D1
diameter
[mm]
D
Thread
[mm]
H
height
[mm]
H1
distance
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06920-10012001
06920-10012001
100
24
7
35
13
21
12
M5x16
50
8
135
0.2097
Yes
76169951
4059495137964
31.12.2099
98% Warenverfügbarkeit. N...
06920-11212001
06920-11212001
112
24
7
35
13
21
12
M5x16
50
8
147
0.1427
Yes
76169951
4059495138114
31.12.2099
98% Warenverfügbarkeit. N...
06920-12012001
06920-12012001
120
24
7
35
13
21
12
M5x16
50
8
155
0.2214
Yes
76169951
4059495138275
31.12.2099
98% Warenverfügbarkeit. N...
06920-12812001
06920-12812001
128
24
7
35
13
21
12
M5x16
50
8
163
0.2259
Yes
76169951
4059495138336
31.12.2099
98% Warenverfügbarkeit. N...
06920-16012001
06920-16012001
160
24
7
35
13
21
12
M5x16
50
8
185
0.1720
Yes
76169951
4059495138398
31.12.2099
98% Warenverfügbarkeit. N...
06920-11214001
06920-11214001
112
26
8
40
17
25
14
M5x16
55
8
152
0.2120
Yes
76169951
4059495138121
31.12.2099
98% Warenverfügbarkeit. N...
06920-12014001
06920-12014001
120
26
8
40
17
25
14
M5x16
55
8
160
0.2190
Yes
76169951
4059495138282
31.12.2099
98% Warenverfügbarkeit. N...
06920-12814001
06920-12814001
128
26
8
40
17
25
14
M5x16
55
8
168
0.2260
Yes
76169951
4059495138343
31.12.2099
98% Warenverfügbarkeit. N...
06920-16014001
06920-16014001
160
26
8
40
17
25
14
M5x16
55
8
200
0.3516
Yes
76169951
4059495138404
31.12.2099
98% Warenverfügbarkeit. N...
06920-18014001
06920-18014001
180
26
8
40
17
25
14
M5x16
55
8
220
0.2710
Yes
76169951
4059495138435
31.12.2099
98% Warenverfügbarkeit. N...
06920-19214001
06920-19214001
192
26
8
40
17
25
14
M5x16
55
8
232
0.2900
Yes
76169951
4059495138466
31.12.2099
98% Warenverfügbarkeit. N...
06920-35014001
06920-35014001
350
26
8
40
17
25
14
M5x16
55
8
390
0.4270
Yes
76169951
4059495138497
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D