Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06919 - Pull handles round
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Pull handles
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/buegelgriffe/06919.prj},{NB=06919-11505},{BEST=06919-11505},{A=115},{B=14},{D=M5},{H=41},{L=125},{TRAG=1000},{GEW=0.1191},{BS=Infotext},{ROHS=Yes},{ZTN=73269086},{EAN=4059495137872},{FILTER=KIPP,NORELEM,KIPP_USA},{ZGT=Kunststoffüberzug},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
Length
[mm]
B
width
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
TRAG
load-bearing capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06919-05505
06919-05505
55
14
M5
41
65
1000
0.0803
Yes
73269086
4059495137834
31.12.2099
98% Warenverfügbarkeit. N...
06919-08805
06919-08805
88
14
M5
41
98
1000
0.1023
Yes
73269086
4059495137841
31.12.2099
98% Warenverfügbarkeit. N...
06919-10005
06919-10005
100
14
M5
41
110
1000
0.1095
Yes
73269086
4059495137858
31.12.2099
98% Warenverfügbarkeit. N...
06919-10205
06919-10205
102
14
M5
41
112
1000
0.1114
Yes
73269086
4059495137865
31.12.2099
98% Warenverfügbarkeit. N...
06919-11505
06919-11505
115
14
M5
41
125
1000
0.1191
Yes
73269086
4059495137872
31.12.2099
98% Warenverfügbarkeit. N...
06919-12005
06919-12005
120
14
M5
41
130
1000
0.1227
Yes
73269086
4059495137889
31.12.2099
98% Warenverfügbarkeit. N...
06919-13605
06919-13605
136
14
M5
41
145
1000
0.1340
Yes
73269086
4059495137896
31.12.2099
98% Warenverfügbarkeit. N...
06919-18005
06919-18005
180
14
M5
41
190
1000
0.1650
Yes
73269086
4059495137902
31.12.2099
98% Warenverfügbarkeit. N...
06919-20005
06919-20005
200
14
M5
41
210
1000
0.1772
Yes
73269086
4059495137919
31.12.2099
98% Warenverfügbarkeit. N...
06919-23505
06919-23505
235
14
M5
41
145
1000
0.1995
Yes
73269086
4059495137926
31.12.2099
98% Warenverfügbarkeit. N...
06919-25005
06919-25005
250
14
M5
41
260
1000
0.2094
Yes
73269086
4059495137933
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D