Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06916-15 - Bügelgriffe Edelstahl
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Pull handles
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/buegelgriffe/06916-15_asmtab.prj},{NB=06916-15-118010},{BEST=06916-15-118010},{MATERIAL=Edelstahl},{FORM=A},{FORMT=mit durchgehender Bohrung},{A=180},{B=31},{C=16.0},{D=M10},{H=58},{H1=40},{L=218},{S=36},{T=-},{TRAGKRAFT=1000},{GEW=1.2500},{BS=Infotext},{ROHS=Yes},{ZTN=73269086},{EAN=4059495618937},{FILTER=KIPP,NORELEM,KIPP_USA,},{NDM=10},{TYP=15},{XA=0.000},{XB=60.000},{PPATH=06916-15_schb.prj},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORMT
Form-Type
ⁿ/ₐ
A
distance
[mm]
B
width
[mm]
C
height
[mm]
D
Gwinde
[mm]
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
S
width
[mm]
T
distance
[mm]
TRAGKRAFT
Load capacity
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
06916-15-110005
06916-15-110005
Edelstahl
A
with through hole
100
17
9.5
M5
33
20
122
20
-
1000
0.1950
Yes
73269086
4059495618890
06916-15-112006
06916-15-112006
Edelstahl
A
with through hole
120
21
11.4
M6
39
25
146
24
-
1000
0.3550
Yes
73269086
4059495618906
06916-15-114008
06916-15-114008
Edelstahl
A
with through hole
140
24
14.2
M8
45
30
170
28
-
1000
0.5500
Yes
73269086
4059495618913
06916-15-116008
06916-15-116008
Edelstahl
A
with through hole
160
28
15.5
M8
52
30
194
32
-
1000
0.8900
Yes
73269086
4059495618920
06916-15-118010
06916-15-118010
Edelstahl
A
with through hole
180
31
16.0
M10
58
40
218
36
-
1000
1.2500
Yes
73269086
4059495618937
06916-15-210005
06916-15-210005
Edelstahl
B
with internal thread
100
17
9.5
M5
33
-
122
20
7.5
1000
0.2000
Yes
73269086
4059495618944
06916-15-212006
06916-15-212006
Edelstahl
B
with internal thread
120
21
11.4
M6
39
-
146
24
9
1000
0.3600
Yes
73269086
4059495618951
06916-15-214008
06916-15-214008
Edelstahl
B
with internal thread
140
24
14.2
M8
45
-
170
28
12
1000
0.5500
Yes
73269086
4059495618968
06916-15-216008
06916-15-216008
Edelstahl
B
with internal thread
160
28
15.5
M8
52
-
194
32
12
1000
0.8500
Yes
73269086
4059495618975
06916-15-218010
06916-15-218010
Edelstahl
B
with internal thread
180
31
16.0
M10
58
-
218
36
15
1000
1.1400
Yes
73269086
4059495618982
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D