Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06318 - Conical grip revolving
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Machine handles, taper grips
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/ballengriffe_konusgriffe/06318.prj},{NB=06318-1028},{BEST=06318-1028},{MATERIAL=Stahl},{D=M10},{D1=28},{D4=22},{L=14},{L1=90.5},{L2=32},{L3=0.5},{SW=5},{GEW=0.1217},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495399676},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=10.0},{TYP=2.0},{XA=50.000},{XB=1.500},{XC=0.500},{XD=16.000},{XE=17.100},{XF=48.000},{XG=0.300},{XH=18.000},{XI=12.000},{XJ=35.000},{XK=10.800},{XL=17.100},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
D
thread
[mm]
D1
diameter
[mm]
D4
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW
Key-wide
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06318-0618
06318-0618
Steel
M6
18
15
11
40.5
16
0.5
3
0.0361
Yes
73181520
4059495399652
31.12.2099
98% Warenverfügbarkeit. N...
06318-0823
06318-0823
Steel
M8
23
19
13
65.5
24
0.5
4
0.1156
Yes
73181520
4059495399669
31.12.2099
98% Warenverfügbarkeit. N...
06318-1028
06318-1028
Steel
M10
28
22
14
90.5
32
0.5
5
0.1217
Yes
73181520
4059495399676
31.12.2099
98% Warenverfügbarkeit. N...
06318-10618
06318-10618
Stainless steel
M6
18
15
11
40.5
16
0.5
3
0.0360
Yes
73181520
4059495399683
31.12.2099
98% Warenverfügbarkeit. N...
06318-10823
06318-10823
Stainless steel
M8
23
19
13
65.5
24
0.5
4
0.0641
Yes
73181520
4059495399690
31.12.2099
98% Warenverfügbarkeit. N...
06318-11028
06318-11028
Stainless steel
M10
28
22
14
90.5
32
0.5
5
0.1900
Yes
73181520
4059495399706
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D