Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06315 - Taper grips fixed
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Machine handles, taper grips
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/ballengriffe_konusgriffe/06315.prj},{NB=06315-180608},{BEST=06315-180608},{D=M5},{D1=18},{D2=13},{L=8},{L1=64},{GEW=0.0215},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495413655},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=0.0},{NDM=6.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06315-120408
06315-120408
M4
12
9
8
40
0.0068
Yes
73181520
4059495413631
31.12.2099
98% Warenverfügbarkeit. N...
06315-150507
06315-150507
M5
15
11
7
50
0.0125
Yes
73181520
4059495413648
31.12.2099
98% Warenverfügbarkeit. N...
06315-180608
06315-180608
M5
18
13
8
64
0.0215
Yes
73181520
4059495413655
31.12.2099
98% Warenverfügbarkeit. N...
06315-210610
06315-210610
M5
21
15
10
72
0.0303
Yes
73181520
4059495413662
31.12.2099
98% Warenverfügbarkeit. N...
06315-210810
06315-210810
M8
21
15
10
72
0.0357
Yes
73181520
4059495413679
31.12.2099
98% Warenverfügbarkeit. N...
06315-250810
06315-250810
M8
25
17
10
90
0.0503
Yes
73181520
4059495413686
31.12.2099
98% Warenverfügbarkeit. N...
06315-261012
06315-261012
M10
26
20
12
100
0.0721
Yes
73181520
4059495413693
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D