Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
06293 - Machine handles, fixed, DIN 39 Form E, stainless stee
norelem
Flexible standard component system
06000 Knurled nuts, knurled screws, knurled knobs, knurling wheels Palm grips, star grips Knobs, ball knobs, spherical knobs Knoppar Handwheels Machine handles, taper grips Tension lever Clamping levers Crank handles, balanced crank handles Clamping joints T-grips, wing grips Pull handles Ledge handles Recessed handles, recessed fold-down handles
Machine handles, taper grips
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_06000/ballengriffe_konusgriffe/06293.prj},{NB=06293-1025080},{BEST=06293-1025080},{MATERIAL=Edelstahl},{AUSF=mit Innensechskant},{SS=1.4305},{D=M10},{D1=25},{D4=16},{L=14},{L1=80},{L3=10},{SW=5},{GEW=0.1783},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495382470},{FILTER=KIPP,NORELEM,KIPP_USA,BLOHM},{NDM=10.0},{XA=30.7},{XB=31.1},{XC=50.000},{XD=50.000},{XE=4.900},{XF=6.000},{XG=18.000},{XH=5.000},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
SS
Steel code
ⁿ/ₐ
D
thread
ⁿ/ₐ
D1
diameter
[mm]
D4
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
Length
[mm]
SW
width across flats
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
06293-0616050
06293-0616050
stainless steel
with hexagon socket
1.4305
M6
16
10
11
50
7
3
0.0457
Yes
73181520
4059495382456
31.12.2099
98% Warenverfügbarkeit. N...
06293-0820064
06293-0820064
stainless steel
with hexagon socket
1.4305
M8
20
13
13
64
8
4
0.0924
Yes
73181520
4059495382463
31.12.2099
98% Warenverfügbarkeit. N...
06293-1025080
06293-1025080
stainless steel
with hexagon socket
1.4305
M10
25
16
14
80
10
5
0.1783
Yes
73181520
4059495382470
31.12.2099
98% Warenverfügbarkeit. N...
06293-10616050
06293-10616050
stainless steel
without hexagon socket
1.4401
M6
16
10
11
50
7
0
0.0503
Yes
73181520
4059495433196
31.12.2099
98% Warenverfügbarkeit. N...
06293-10820064
06293-10820064
stainless steel
without hexagon socket
1.4401
M8
20
13
13
64
8
0
0.1051
Yes
73181520
4059495433202
31.12.2099
98% Warenverfügbarkeit. N...
06293-11025080
06293-11025080
stainless steel
without hexagon socket
1.4401
M10
25
16
14
80
10
0
0.1777
Yes
73181520
4059495433219
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D