Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05881-03 - Plastic grips, square with square adapter
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamp accessories
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/zubehoer_f_schnellspanner/k2113.prj},{NB=05881-03-11027141},{BEST=05881-03-11027141},{MATERIAL=Kunststoff},{B=14.2},{B1=8},{H=27},{H1=20},{L=110},{FSS=05810-01-06000},{GEW=0.0250},{BS=Infotext},{ROHS=Yes},{ZTN=39269097},{EAN=4067932021912},{FILTER=NORELEM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{FARBEX=verkehrsrot RAL 3020}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
FSS
für Schnellspanner
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05881-03-11027141
05881-03-11027141
Plastic
14.2
8
27
20
110
05810-01-06000
0.0250
Yes
39269097
4067932021912
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
2D