Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05887-01 - Clamping spindles with vulcanized neoprene thrust pad
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamp accessories
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/zubehoer_f_schnellspanner/k1443.prj},{NB=05887-01-100851},{BEST=05887-01-100851},{MATERIAL=Stahl},{M=M10},{D=15},{D1=24},{L=85},{L1=26.0},{GEW=0.0731},{BS=Infotext},{ROHS=Yes},{ZTN=73181520},{EAN=4059495793115},{FILTER=KIPP,KIPP_USA,NORELEM,},{XA=5.0},{XB=7.9},{XC=16.0},{NDM=10.0},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
M
thread
[mm]
D
diameter
[mm]
D1
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05887-01-040421
05887-01-040421
Stahl
M4
8
12
42
10.0
0.0064
Yes
73181520
4059495793122
31.12.2099
98% Warenverfügbarkeit. N...
05887-01-050372
05887-01-050372
Stahl
M5
10
10
37
5.7
0.0072
Yes
73181520
4059495793085
31.12.2099
98% Warenverfügbarkeit. N...
05887-01-060441
05887-01-060441
Stahl
M6
10
16
44
14.0
0.0152
Yes
73181520
4059495793092
31.12.2099
98% Warenverfügbarkeit. N...
05887-01-080631
05887-01-080631
Stahl
M8
13
19
63
19.0
0.0340
Yes
73181520
4059495793108
31.12.2099
98% Warenverfügbarkeit. N...
05887-01-100851
05887-01-100851
Stahl
M10
15
24
85
26.0
0.0731
Yes
73181520
4059495793115
31.12.2099
98% Warenverfügbarkeit. N...
05887-01-121001
05887-01-121001
Stahl
M12
25
31
100
26.0
0.1220
Yes
73181520
4059495793139
31.12.2099
98% Warenverfügbarkeit. N...
05887-01-1040251
05887-01-1040251
Edelstahl
M4
8
12
25
10.0
0.0047
Yes
73181520
4059495793146
31.12.2099
98% Warenverfügbarkeit. N...
05887-01-1050421
05887-01-1050421
Edelstahl
M5
11
13
42
10.0
0.0091
Yes
73181520
4059495793153
31.12.2099
98% Warenverfügbarkeit. N...
05887-01-1060501
05887-01-1060501
Edelstahl
M6
10
16
50
14.0
0.0158
Yes
73181520
4059495793160
31.12.2099
98% Warenverfügbarkeit. N...
05887-01-1080641
05887-01-1080641
Edelstahl
M8
13
19
64
19.0
0.0352
Yes
73181520
4059495793177
31.12.2099
98% Warenverfügbarkeit. N...
05887-01-1100851
05887-01-1100851
Edelstahl
M10
24
30
85
26.0
0.0730
Yes
73181520
4059495793184
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D