Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05990 - Spherical seating nuts
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamp accessories
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/zubehoer_f_schnellspanner/05990.prj},{NB=05990-10},{BEST=05990-10},{MATERIAL=Stahl},{D=M 10},{H=12.1},{D1=20.0},{SW=18.2},{R=14},{BS=Infotext},{TYPB=1},{TYPA=4},{XD=2.2},{XE=1.0},{NDM=10.0},{KDM=8.376},{XG=0.7},{XH=1.0},{XC1=3.500},{FILTER=KIPP,KIPP_USA,NORELEM,},{GEW=0.0190},{ZTN=73181600},{EAN=4059495054353},{ROHS=Yes},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
D
thread
ⁿ/ₐ
H
height
[mm]
D1
Diameter
[mm]
SW
width across flats
[mm]
R
Radius
[mm]
GEW
Approx. weight
[kg]
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05990-04
05990-04
Steel
M 4
5.2
8.0
7.0
7
0.0013
73181600
4059495054315
Yes
31.12.2099
98% Warenverfügbarkeit. N...
05990-05
05990-05
Steel
M 5
6.7
10.0
9.0
9
0.0027
73181600
4059495054322
Yes
31.12.2099
98% Warenverfügbarkeit. N...
05990-06
05990-06
Steel
M 6
9.4
13.5
12.2
10
0.0076
73181600
4059495054339
Yes
31.12.2099
98% Warenverfügbarkeit. N...
05990-08
05990-08
Steel
M 8
12.8
18.0
15.3
12
0.0169
73181600
4059495054346
Yes
31.12.2099
98% Warenverfügbarkeit. N...
05990-10
05990-10
Steel
M 10
12.1
20.0
18.2
14
0.0190
73181600
4059495054353
Yes
31.12.2099
98% Warenverfügbarkeit. N...
05990-12
05990-12
Steel
M 12
14.8
23.0
20.0
16
0.0286
73181600
4059495054407
Yes
31.12.2099
98% Warenverfügbarkeit. N...
05990-104
05990-104
Stainless steel
M 4
5.2
8.0
7.0
7
0.0013
73181600
4059495054360
Yes
31.12.2099
98% Warenverfügbarkeit. N...
05990-105
05990-105
Stainless steel
M 5
6.7
10.0
9.0
9
0.0028
73181600
4059495054377
Yes
31.12.2099
98% Warenverfügbarkeit. N...
05990-106
05990-106
Stainless steel
M 6
9.4
13.5
12.2
10
0.0074
73181600
4059495054384
Yes
31.12.2099
98% Warenverfügbarkeit. N...
05990-108
05990-108
Stainless steel
M 8
12.8
18.0
15.3
12
0.0174
73181600
4059495054391
Yes
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D