Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05990-20 - Status sensors, stainless steel with bracket for toggle clamps
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamp accessories
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/zubehoer_f_schnellspanner/05990-20_asmtab.prj},{NB=05990-20-08111},{A=26},{A1=44},{A2=9.0},{A3=0},{B=31},{B1=45.0},{B2=0.0},{B3=8},{B4=24},{B5=2},{D=6.2},{H=27.3},{H1=0},{L=27},{L1=20.6},{L2=39},{P=300},{SW=7.0},{GEW=0.0364},{EAN=4059495704760},{BEST=05990-20-08111},{FORM=H},{FORMT=für Schnellspanner horizontal},{G=M5x0,5},{G1=M8x1},{M=M8x45},{FSP=K0660},{MONTAGEA=Montageanleitung},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=05990-20_schb.prj},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
FORMT
Form-Type
ⁿ/ₐ
A
distance
[mm]
A1
width
[mm]
A2
distance
[mm]
A3
distance
[mm]
B
distance
[mm]
B1
width
[mm]
B2
distance
[mm]
B3
distance
[mm]
B4
distance
[mm]
B5
height
[mm]
D
distance
[mm]
G
thread
[mm]
G1
thread
[mm]
H
distance
[mm]
H1
distance
[mm]
L
distance
[mm]
L1
distance
[mm]
L2
distance
[mm]
M
Spindle toggle clamp
ⁿ/ₐ
P
Length
[mm]
SW
Width across flats
[mm]
FSP
für Schnellspanner
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05990-20-06111
05990-20-06111
H
für Schnellspanner horizo...
26
39
6.5
0
28
39.0
0.0
8
23
2
5.5
M5x0,5
M8x1
20.1
0
27
13.8
39
M6x35
300
7.0
K0660
0.0308
Yes
82057000
4059495704753
31.12.2099
98% Warenverfügbarkeit. N...
05990-20-08111
05990-20-08111
H
für Schnellspanner horizo...
26
44
9.0
0
31
45.0
0.0
8
24
2
6.2
M5x0,5
M8x1
27.3
0
27
20.6
39
M8x45
300
7.0
K0660
0.0364
Yes
82057000
4059495704760
31.12.2099
98% Warenverfügbarkeit. N...
05990-20-06121
05990-20-06121
V
für Schnellspanner vertik...
14
40
18.0
12
27
45.5
5.5
0
0
2
5.5
M5x0,5
M8x1
30.0
25
27
14.5
39
M6x35
300
7.0
K0662
0.0485
Yes
82057000
4059495704777
31.12.2099
98% Warenverfügbarkeit. N...
05990-20-08121
05990-20-08121
V
für Schnellspanner vertik...
21
45
15.0
19
32
49.0
6.5
0
0
2
6.8
M5x0,5
M8x1
30.0
25
27
14.5
39
M8x45
300
7.0
K0662
0.0544
Yes
82057000
4059495704784
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D