Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05160 - Toggle clamps horizontal with push rod
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Push-pull toggle clamps, manual clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schubstangenspanner_handstangenspanner/05160_asmtab.prj},{NB=05160-08014},{A=60},{L=255},{L1=49},{L2=45},{L3=85},{L4=12.5},{L5MIN=14},{L5MAX=26},{B=30},{H=42},{H1=31.5},{D1=6.5},{S=22},{S1=2.5},{F=2},{GEW=0.4918},{EAN=4059495051963},{NDM=8},{SW=13000.000},{XHUB=22.000},{TYP=2.000},{XA=18.000},{XB=32.000},{WHEO=41.810},{WLO=52.173},{XD=6.400},{XC=30.000},{BEST=05160-08},{M=M 8},{REF=05200-125},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=NORELEM},{ZGT=Kunststoffgriff 05200},{PPATH=05160_schb.prj},{EOL=31.12.2099},{POS=0},{L5=14}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
borehole distance
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
length of foot
[mm]
L4
distance
[mm]
L5MIN
[mm]
L5MAX
[mm]
B
borehole distance
[mm]
H
height
[mm]
H1
clamping height
[mm]
M
clamping spindle
ⁿ/ₐ
D1
borehole diameter
[mm]
S
Stroke
[mm]
S1
Material thickness
[mm]
F
Clamping force
[kN]
REF
Rectaingular Plastic Grips
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05160-06
05160-06
55
178
40
40
75
10.0
13
23
28
33
26.2
M 6
6.0
15
2.0
1
05200-110
0.2428
Yes
82057000
4059495051956
31.12.2099
98% Warenverfügbarkeit. N...
05160-08
05160-08
60
255
49
45
85
12.5
14
26
30
42
31.5
M 8
6.5
22
2.5
2
05200-125
0.4918
Yes
82057000
4059495051963
31.12.2099
98% Warenverfügbarkeit. N...
05160-10
05160-10
68
275
52
52
92
12.0
25
35
35
47
35.5
M 10
8.5
22
2.5
3
05200-125
0.6027
Yes
82057000
4059495051970
31.12.2099
98% Warenverfügbarkeit. N...
05160-101
05160-101
75
300
62
58
100
12.5
25
36
40
59
50.0
M 10
9.0
26
3.0
4
05200-135
0.9258
Yes
82057000
4059495051987
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D