Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05780-01 - Mini toggle clamp, horizontal with horizontal foot right and adjustable clamping spindle
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schnellspanner/k1544_asmtab.prj},{NB=05780-01-02500},{OH=90},{OG=75},{A=15.9},{A1=24.3},{A3=11.1},{B=9.4},{B1=13.3},{B2=8},{B3=5},{B5=3},{C=9.2},{C1=6.8},{D=4.4},{H=18.7},{L=79},{L1=20.5},{L2=13.5},{GEW=0.0300},{EAN=4059495772387},{XA=75.70800},{XB=63.39450},{XC=4.000},{XD=7.300},{XE=6.200},{XF=2.000},{XG=20.000},{TYP=2.000},{TYP1=2.000},{TYP2=1},{BEST=05780-01-0250},{MATERIAL=Stahl},{M=M4X20},{HANDKRAFT=80},{HALTEKRAFTF1=250},{HALTEKRAFTF2=500},{SPANNKRAFTF3=150},{SPANNKRAFTF4=350},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1544_schb.prj},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
material
ⁿ/ₐ
OH
opening angle of holding arm
[°]
OG
opening angle of handle
[°]
A
distance
[mm]
A1
width
[mm]
A3
distance
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
B5
distance
[mm]
C
height
[mm]
C1
[mm]
D
width
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
M
thread
[mm]
HANDKRAFT
hand force FH
[N]
HALTEKRAFTF1
Holding force F1
[N]
HALTEKRAFTF2
Holding force F2
[N]
SPANNKRAFTF3
Clamping force F3
[N]
SPANNKRAFTF4
Clamping force F4
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05780-01-0250
05780-01-0250
Steel
90
75
15.9
24.3
11.1
9.4
13.3
8
5
3
9.2
6.8
4.4
18.7
79
20.5
13.5
M4X20
80
250
500
150
350
0.0300
Yes
82057000
4059495772387
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D