Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05815-05 - Toggle clamps pivot jaw
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schnellspanner/k1439_asmtab.prj},{NB=05815-05-03400GESCHLOSSEN},{A=40},{A1=25.4},{A2=7.3},{B=44},{B1=30},{B5=4},{C=41.2},{D=6.7},{H=210},{H1=153},{L=74.6},{L1=31.8},{L2=10},{HANDKRAFT=250},{HALTEKRAFTF1=3600},{SPANNKRAFTF3=1150},{GEW=0.5460},{EAN=4059495772684},{TYP=1},{BEST=05815-05-03400},{MATERIAL=Stahl},{OH=90},{OG=50},{M=1/2-13x2.5},{BS=Infotext},{ROHS=Yes},{INFO=Info},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{PASSKG=K0100.30},{PPATH=k1439_schb.prj},{EOL=31.12.2099},{POS=GESCHLOSSEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
OH
opening angle of holding arm
[°]
OG
opening angle of handle
[°]
A
width
[mm]
A1
distance
[mm]
A2
distance
[mm]
B
width
[mm]
B1
distance
[mm]
B5
height
[mm]
C
height
[mm]
D
diameter
[mm]
H
height
[mm]
H1
height
[mm]
L
Length
[mm]
L1
distance
[mm]
L2
distance
[mm]
M
thread
[인치]
HANDKRAFT
hand force FH
[N]
HALTEKRAFTF1
Holding force F1
[N]
SPANNKRAFTF3
Clamping force F3
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
INFO
Technical Information
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05815-05-03400
05815-05-03400
Steel
90
50
40
25.4
7.3
44
30
4
41.2
6.7
210
153
74.6
31.8
10
1/2-13x2.5
250
3600
1150
0.5460
Yes
Info
82057000
4059495772684
31.12.2099
98% Warenverfügbarkeit. N...
05815-05-13000
05815-05-13000
stainless steel
90
50
40
25.4
7.3
44
30
4
41.2
6.7
210
153
74.6
31.8
10
1/2-13x2.5
200
3000
1000
0.5300
Yes
Info
82057000
4059495772691
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D