Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05790-01 - Toggle clamps horizontal with straight foot and full holding arm
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schnellspanner/k1433_asmtab.prj},{NB=05790-01-034000},{OH=90},{OG=72},{A=26.0},{A1=42},{A2=8},{A4=2.5},{B=12},{B1=6},{B3=6},{C=49.7},{C1=17.5},{C2=10.5},{C3=16},{D=6.6},{H=82.5},{L=224},{L1=82},{GEW=0.4664},{EAN=4059495772455},{XA=162.92986},{XB=36.40882},{XC=8.000},{XD=6.000},{XE=7.000},{XF=2.000},{XG=60.000},{XH=2.000},{XI=86.000},{XJ=3.000},{XK=8},{BEST=05790-01-03400},{M=M8x60},{HANDKRAFT=200},{HALTEKRAFTF1=1400},{HALTEKRAFTF2=3400},{SPANNKRAFTF3=800},{SPANNKRAFTF4=1900},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1433_schb.prj},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BEST
Order No.
ⁿ/ₐ
OH
opening angle of holding arm
[°]
OG
opening angle of handle
[°]
A
distance
[mm]
A1
width
[mm]
A2
distance
[mm]
A4
distance
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
B3
width
[mm]
C
height
[mm]
C1
height
[mm]
C2
height
[mm]
C3
height
[mm]
D
width
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
M
thread
[mm]
HANDKRAFT
hand force FH
[N]
HALTEKRAFTF1
Holding force F1
[N]
HALTEKRAFTF2
Holding force F2
[N]
SPANNKRAFTF3
Clamping force F3
[N]
SPANNKRAFTF4
Clamping force F4
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
[mm]
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05790-01-03400
05790-01-03400
90
72
26.0
42
8
2.5
12
6
6
49.7
17.5
10.5
16
6.6
82.5
224
82
M8x60
200
1400
3400
800
1900
0.4664
Yes
82057000
4059495772455
31.12.2099
98% Warenverfügbarkeit. N...
05790-01-05400
05790-01-05400
94
76
41.2
59
9
2.0
16
8
8
63.8
23.0
10.0
20
8.7
109.0
280
111
M10x80
250
2200
5400
1100
3000
0.9761
Yes
82057000
4059495772462
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D