Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05820-04 - Toggle clamps hook horizontal with catch plate
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schnellspanner/k1432_asmtab.prj},{NB=05820-04-04000GESCHLOSSEN},{OG=155},{F1=4000},{F2=3000},{A=35},{A1=19},{A2=8.0},{B=52.0},{B1=36.0},{B2=29.0},{B3=57},{B4=41},{B5=34.0},{D=6.5},{D1=8},{H=35.0},{L=247},{L1=68.2},{L2=84},{L3=90},{R=7.0},{T=20},{GEW=0.3713},{EAN=4059495773629},{TYP=2.000},{XA=1.26300},{XB=10.00000},{BEST=05820-04-04000},{MATERIAL=Stahl},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1432_schb.prj},{EOL=31.12.2099},{POS=GESCHLOSSEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Main
ⁿ/ₐ
OG
opening angle of handle
[°]
F1
pull force
[N]
F2
Holding force
[N]
A
Length
[mm]
A1
Length
[mm]
A2
Length
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
B4
width
[mm]
B5
width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Clamp travel
[mm]
R
Radius
[mm]
T
depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05820-04-02000
05820-04-02000
Steel
153
2000
1500
26
13
6.5
40.0
28.0
21.5
43
31
24.5
5.2
6
25.4
167
45.5
58
70
5.4
14
0.1577
Yes
82057000
4059495773605
31.12.2099
98% Warenverfügbarkeit. N...
05820-04-12000
05820-04-12000
stainless steel
153
2000
1500
26
13
6.5
40.0
28.0
21.5
43
31
24.5
5.2
6
25.4
167
45.5
58
70
5.4
14
0.1569
Yes
82057000
4059495773612
31.12.2099
98% Warenverfügbarkeit. N...
05820-04-04000
05820-04-04000
Steel
155
4000
3000
35
19
8.0
52.0
36.0
29.0
57
41
34.0
6.5
8
35.0
247
68.2
84
90
7.0
20
0.3713
Yes
82057000
4059495773629
31.12.2099
98% Warenverfügbarkeit. N...
05820-04-14000
05820-04-14000
stainless steel
155
4000
3000
35
19
8.0
52.0
36.0
29.0
57
41
34.0
6.5
8
35.0
247
68.2
84
90
7.0
20
0.3678
Yes
82057000
4059495773636
31.12.2099
98% Warenverfügbarkeit. N...
05820-04-07000
05820-04-07000
Steel
155
7000
4000
51
32
9.5
71.5
52.5
43.5
78
59
50.0
8.5
12
49.3
314
84.0
104
115
10.0
27
0.9635
Yes
82057000
4059495773643
31.12.2099
98% Warenverfügbarkeit. N...
05820-04-17000
05820-04-17000
stainless steel
155
7000
4000
51
32
9.5
71.5
52.5
43.5
78
59
50.0
8.5
12
49.3
314
84.0
104
115
10.0
27
0.9514
Yes
82057000
4059495773650
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D