Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05705-01 - Toggle clamps vertical with straight foot and fixed clamping spindle
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schnellspanner/k1244_asmtab.prj},{NB=05705-01-02400},{OG=70},{OH=90},{A1=35.0},{B=12},{B1=6},{C=48.0},{C1=17.5},{H=194},{L=87.70},{L1=40.0},{HALTEKRAFTF1=2400},{SPANNKRAFTF3=1200},{GEW=0.4290},{EAN=4059495772714},{XA=8.000},{XB=50.000},{XC=70.26498},{XD=45.06727},{XF=0.000},{XG=0.000},{XH=2.000},{TYP=21},{TYP1=21},{TYP2=0.000},{TYP3=9.000},{TYP4=0},{TYP5=2.000},{TYP6=15},{TYP7=16.000},{TYP8=4.000},{BEST=05705-01-02400},{A=19},{C2=7.5},{D=7.1},{M=M8x50},{HANDKRAFT=150},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BEST
Order No.
ⁿ/ₐ
OG
opening angle of handle
[°]
OH
opening angle of holding arm
[°]
A
distance
[mm]
A1
width
[mm]
B
width
[mm]
B1
width
[mm]
C
height
[mm]
C1
height
[mm]
C2
distance
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
M
thread
[mm]
HANDKRAFT
hand force FH
[N]
HALTEKRAFTF1
Holding force F1
[N]
SPANNKRAFTF3
Clamping force F3
[N]
GEW
Approx. weight
[kg]
INFO
Technical Information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05705-01-00800
05705-01-00800
60
95
12.7
25.4
12
6
34.5
9.6
6.4
5.2
116
65.80
28.6
M6x44
100
800
600
0.1548
Info
Yes
82057000
4059495772707
31.12.2099
98% Warenverfügbarkeit. N...
05705-01-02400
05705-01-02400
70
90
19
35.0
12
6
48.0
17.5
7.5
7.1
194
87.70
40.0
M8x50
150
2400
1200
0.4290
Info
Yes
82057000
4059495772714
31.12.2099
98% Warenverfügbarkeit. N...
05705-01-03400
05705-01-03400
70
90
32
50.0
16
8
64.0
22.0
9.5
8.3
240
124.25
65.0
M10x80
200
3400
1600
0.8538
Info
Yes
82057000
4059495772721
31.12.2099
98% Warenverfügbarkeit. N...
05705-01-04400
05705-01-04400
70
90
32
53.0
20
10
70.4
25.0
9.5
8.7
245
138.25
74.0
M12x100
250
4400
1600
1.1900
Info
Yes
82057000
4059495772738
31.12.2099
98% Warenverfügbarkeit. N...
05705-01-05400
05705-01-05400
50
100
50.8
76.2
20
10
113.5
31.8
12.7
12.3
335
197.50
107.8
M16x160
280
5400
1800
2.4000
Info
Yes
82057000
4059495772745
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D