Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05810-01 - Toggle clamp, steel, horizontal, heavy-duty version with adjustable clamping spindle
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schnellspanner/k1242_asmtab.prj},{NB=05810-01-060000},{OG=93},{OH=91},{A=70},{A1=90},{B=30},{B1=48},{B2=22.7},{B3=12.7},{B5=10},{C=51},{C1=25},{D=4.4},{D1=13},{H=83.9},{L=271},{L1=74.5},{HALTEKRAFTF1=3000},{SPANNKRAFTF3=1800},{SPANNKRAFTF4=3400},{GEW=1.2190},{EAN=4059495772677},{XA=12.000},{XB=100.000},{BEST=05810-01-06000},{M=M12x100},{HANDKRAFT=250},{HALTEKRAFTF2=6000},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1242_schb.prj},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BEST
Order No.
ⁿ/ₐ
OG
opening angle of handle
[°]
OH
opening angle of holding arm
[°]
A
distance
[mm]
A1
width
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
B5
distance
[mm]
C
height
[mm]
C1
height
[mm]
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
L
Length
[mm]
L1
Length
[mm]
M
thread
[mm]
HANDKRAFT
hand force FH
[N]
HALTEKRAFTF1
Holding force F1
[N]
HALTEKRAFTF2
Holding force F2
[N]
SPANNKRAFTF3
Clamping force F3
[N]
SPANNKRAFTF4
Clamping force F4
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05810-01-06000
05810-01-06000
93
91
70
90
30
48
22.7
12.7
10
51
25
4.4
13
83.9
271
74.5
M12x100
250
3000
6000
1800
3400
1.2190
Yes
82057000
4059495772677
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D