Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05904 - Toggle clamps horizontal with safety interlock with straight foot and adjustable clamping spindle, stainless steel
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schnellspanner/05904_3_asmtab.prj},{NB=05904-1061020},{OH=86},{OG=67},{GEW=0.3485},{EAN=4059495054001},{OGG=0.560},{OGGG=0.000},{OG1=67.300},{OH1=86.560},{OLO=106.84569},{OLG=44.77377},{OHG=0.110},{OHGG=0.000},{HUB=6.500},{SCHRL=35},{OL=5.500},{GR1=3},{GR=3},{TYPC=2},{TYPB=3},{TYPA=2},{TYP=1},{BEST=05904-106102},{FARBE=minzgrün RAL 6029},{LOCHBILD=3},{HANDKRAFT=160},{HALTEKRAFT=1350},{HALTEKRAFT1=1900},{SPANNKRAFT=720},{SPANNKRAFT1=1200},{M=M6X35},{A=26},{A1=39},{A2=6.5},{A3=-},{A4=-},{B=28},{B1=39},{B2=17.5},{B3=12,5},{B4=23},{B5=2.5},{B6=43.5},{C=36,9},{C2=8},{D=5.5},{H=75,2},{H1=71},{L=193,3},{L1=60.5},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=NORELEM,},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FARBE
Component
ⁿ/ₐ
LOCHBILD
Hole arrangement
ⁿ/ₐ
OH
Opening angle of holding arm ~
[°]
OG
Opening angle of handle ~
[°]
HANDKRAFT
hand force
[N]
HALTEKRAFT
Holding force F1
[N]
HALTEKRAFT1
Holding force F2
[N]
SPANNKRAFT
Clamping force F3
[N]
SPANNKRAFT1
Clamping force F4
[N]
M
Thread
[mm]
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
A4
[mm]
B
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
C
Height ~
[mm]
C2
[mm]
D
[mm]
H
Height ~
[mm]
H1
Height ~
[mm]
L
Length ~
[mm]
L1
Length ~
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05904-106102
05904-106102
minzgrün RAL 6029
3
86
67
160
1350
1900
720
1200
M6X35
26
39
6.5
-
-
28
39
17.5
12,5
23
2.5
43.5
36,9
8
5.5
75,2
71
193,3
60.5
0.3485
Yes
82057000
4059495054001
31.12.2099
98% Warenverfügbarkeit. N...
05904-108102
05904-108102
minzgrün RAL 6029
3
86
67
200
2000
2800
830
1400
M8X45
26
44
9
-
-
31
45
21
16
24
2.5
41.5
46,5
10,5
6.2
88,2
84,3
230,4
74.9
0.4361
Yes
82057000
4059495054025
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D