Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05302 - Toggle clamps variable vertical with horizontal foot
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schnellspanner/05302_asmtab.prj},{NB=05302-0350},{LOCHBILD=2},{A=25.7},{A1=42.4},{A2=32.4},{A3=12.7},{B=27},{B1=48},{B2=10.00},{B3=6.00},{B4=32},{B5=28},{B6=24},{D=5.5},{D1=19},{H=129},{H1=17},{H2=41},{H3=10},{H4=42},{H6=100},{L=93.7},{L1=51.3},{L3=30},{L5=60},{L6=123},{SPANNH=35},{F=1.1},{GEW=0.2189},{EAN=4059495292144},{TYP=2.000},{TYP1=1.000},{TYP2=0.000},{TYP3=0.000},{ROTHE=85.600},{ROT1HA=59.53792},{ROTLA=104.17494},{BEST=05302-035},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{PPATH=05302_schb.prj},{FILTER=NORELEM,},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BEST
Order No.
ⁿ/ₐ
LOCHBILD
Hole arrangement
ⁿ/ₐ
A
distance
[mm]
A1
Width
[mm]
A2
Width
[mm]
A3
distance
[mm]
B
distance
[mm]
B1
Width
[mm]
B2
Width
[mm]
B3
Width
[mm]
B4
distance
[mm]
B5
distance
[mm]
B6
Width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
H
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
H6
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L3
distance
[mm]
L5
Length
[mm]
L6
Length
[mm]
SPANNH
max. clamping height
ⁿ/ₐ
F
[kN]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
PPATH
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05302-035
05302-035
2
25.7
42.4
32.4
12.7
27
48
10.00
6.00
32
28
24
5.5
19
129
41
10
42
100
93.7
51.3
30
60
123
35
1.1
0.2189
Yes
82057000
4059495292144
05302_schb.prj
31.12.2099
98% Warenverfügbarkeit. N...
05302-040
05302-040
1
25.4
53.0
38.0
25.4
33
60
13.25
8.25
48
40
30
6.5
23
160
62
14
60
126
116.0
63.0
40
76
154
40
2.5
0.4270
Yes
82057000
4059495292151
05302_schb.prj
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D