Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05120 - Toggle clamps horizontal large version
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schnellspanner/05120_asmtab.prj},{NB=05120-140450},{L=252},{L1MIN=45},{L1MAX=145},{L2=65},{L3=96},{L4=10},{L6=160},{B=45},{HMIN=116},{HMAX=310},{H1=70.0},{H2=25},{H4=21},{A=76},{D1=90.0},{S=24},{S1=4},{F=4.0},{REF=5200.0},{GEW=1.3850},{EAN=4059495051871},{NDM=14.0},{VERS=1.000},{VERS1=2.000},{VERS2=11.000},{WHO=87.000},{WHEO=169.475},{WLO=58.737},{XA=29.000},{BEST=05120-14},{M=M 14 x 90},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=NORELEM},{ZGT=Kunststoffgriff 05200 },{PPATH=05120_schb.prj},{EOL=31.12.2099},{POS=0},{L1=45},{Y=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
LINA
BOM
BEST
Order No.
ⁿ/ₐ
L
Length
[mm]
L2
width of foot
[mm]
L3
length of foot
[mm]
L4
distance of boreholes
[mm]
L6
Length
[mm]
B
borehole distance
[mm]
HMIN
height min.
[mm]
HMAX
height max.
[mm]
H2
height
[mm]
A
min. borehole distance
[mm]
M
clamping spindle
[mm]
D1
borehole diameter
[mm]
S
width
[mm]
S1
Material thickness
[mm]
F
Clamping force
[kN]
REF
Rectaingular Plastic Grips
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
YY
[mm]
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05120-14
05120-14
252
65
96
10
160
45
116
310
25
76
M 14 x 90
90.0
24
4
4.0
5200.0
1.3850
Yes
82057000
4059495051871
49.000
31.12.2099
98% Warenverfügbarkeit. N...
05120-16
05120-16
325
85
132
15
225
55
173
425
35
102
M 16 x 140
12.0
30
5
60.0
5200.0
3.5000
Yes
82057000
4059495051888
83.500
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D