Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05120 - Toggle clamps horizontal with horizontal foot
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Toggle clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schnellspanner/05120_2_asmtab.prj},{NB=05120-06015.50},{L=106},{L1MIN=15.5},{L1MAX=46.0},{L2=35.5},{L3=45.0},{L4=8.5},{L5=11.5},{L6=53.5},{B=22},{HMIN=53},{HMAX=118},{H1=30},{H2=14},{H4=10.5},{AMIN=24},{AMAX=28},{D1=6},{S=14},{S1=3.0},{F=1.0},{GEW=0.2504},{EAN=4059495051833},{NDM=6.0},{VERS=2.0},{XA=48.000},{XB=5.000},{VERS1=7.000},{WHO=85.000},{WLO=44.334},{WHEO=74.093},{BEST=05120-06},{D=M 6 x 48},{REF=05200-205},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=82057000},{FILTER=NORELEM},{PPATH=05120_2_schb.prj},{EOL=31.12.2099},{POS=0},{L1=15.5},{Y=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BEST
Order No.
ⁿ/ₐ
L
Length
[mm]
L2
width of foot
[mm]
L3
length of foot
[mm]
L4
distance of boreholes
[mm]
L5
distance
[mm]
L6
Length
[mm]
B
borehole distance
[mm]
HMIN
min. height
[mm]
HMAX
max. height
[mm]
H2
height
[mm]
AMIN
min. borehole distance
[mm]
AMAX
max. borehole distance
[mm]
D
thread diameter of clamping screw
[mm]
D1
borehole diameter
[mm]
S
width
[mm]
S1
Material thickness
[mm]
F
Clamping force
[kN]
REF
Rectaingular Plastic Grips
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
YY
displacement of clamping screw
[mm]
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05120-05
05120-05
76
30.0
35.0
7.5
9.5
39.0
16
38
84
12
16
20
M 5 x 35
6
11
2.0
0.8
05200-200
0.0930
Yes
82057000
4059495051826
11.000
31.12.2099
98% Warenverfügbarkeit. N...
05120-06
05120-06
106
35.5
45.0
8.5
11.5
53.5
22
53
118
14
24
28
M 6 x 48
6
14
3.0
1.0
05200-205
0.2504
Yes
82057000
4059495051833
19.500
31.12.2099
98% Warenverfügbarkeit. N...
05120-08
05120-08
140
40.5
55.5
14.0
19.0
71.0
24
67
148
16
24
28
M 8 x 60
7
16
3.0
2.3
05200-210
0.3925
Yes
82057000
4059495051840
26.000
31.12.2099
98% Warenverfügbarkeit. N...
05120-10
05120-10
172
61.0
65.5
10.5
20.0
92.0
42
83
190
20
40
44
M 10 x 70
9
19
3.5
3.5
05200-215
0.7028
Yes
82057000
4059495051857
33.500
31.12.2099
98% Warenverfügbarkeit. N...
05120-12
05120-12
215
64.5
80.0
18.5
25.5
119.0
42
99
245
24
40
44
M 12 x 80
9
22
4.0
4.6
05200-220
1.1660
Yes
82057000
4059495051864
41.000
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D