Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05596-50 - Snap locks, plastic with knob
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Snap locks
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/schnappverschluesse/k1653_asmtab.prj},{NB=05596-50-24740101.2},{A=28},{B=40},{B1=26.5},{B2=12},{B3=40},{B4=5.2},{D1=32},{D2=7},{H=47},{H1=36.6},{H2=17},{H3=3.2},{H4=26},{H5=10},{H6=30.2},{L=37.55},{L1=26.5},{L2=7.2},{L3=15},{L4=18.5},{MAXBL=310},{GEW=0.0399},{TYP=2},{BEST=05596-50-247401},{FARBE=verchromt},{D=M32X1,5},{T=-30 bis 60},{BS=Infotext},{ROHS=Yes},{ZTN=83089060},{EAN=4059495918303},{FILTER=KIPP,KIPP_USA,NORELEM,},{PPATH=k1653_schb.prj},{EOL=31.12.2099},{POS=0},{S=1.2}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FARBE
Main colour
ⁿ/ₐ
A
distance
[mm]
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
distance
[mm]
B4
distance
[mm]
D
thread
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
H5
height
[mm]
H6
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
MAXBL
Max. operating load in N
[N]
T
Temperature range °C
[°C]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05596-50-247400
05596-50-247400
black
28
40
26.5
12
40
5.2
M32X1,5
32
7
47
36.6
17
3.2
26
10
30.2
37.55
26.5
7.2
15
18.5
310
-30 bis 60
0.0335
Yes
83089060
4059495918297
31.12.2099
98% Warenverfügbarkeit. N...
05596-50-247401
05596-50-247401
chromed
28
40
26.5
12
40
5.2
M32X1,5
32
7
47
36.6
17
3.2
26
10
30.2
37.55
26.5
7.2
15
18.5
310
-30 bis 60
0.0399
Yes
83089060
4059495918303
31.12.2099
98% Warenverfügbarkeit. N...
05596-50-247402
05596-50-247402
white
28
40
26.5
12
40
5.2
M32X1,5
32
7
47
36.6
17
3.2
26
10
30.2
37.55
26.5
7.2
15
18.5
310
-30 bis 60
0.0376
Yes
83089060
4059495918310
31.12.2099
98% Warenverfügbarkeit. N...
05596-50-247403
05596-50-247403
beige
28
40
26.5
12
40
5.2
M32X1,5
32
7
47
36.6
17
3.2
26
10
30.2
37.55
26.5
7.2
15
18.5
310
-30 bis 60
0.0380
Yes
83089060
4059495918327
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D