Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05626 - Swing clamp pneumatic block body
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Pneumatic clamp
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/pneumatikspanner/05626.prj},{NB=05626-132200},{L=45},{L1=34.0},{L2=16.5},{B=4.5},{B1MAX=13.9},{B1MIN=13.8},{B2=5.5},{B3=9.0},{DMAX=30.0},{DMIN=29.9},{D1=16.0},{A=45},{H=133.5},{H1=90.0},{H2=20.0},{H3=35.0},{H4=3.0},{H5=5.5},{H6=6.5},{S1=15.0},{S2=20.0},{F1=422},{GEW=0.6479},{ZTN=84662080},{EAN=4059495731469},{ST1=1.500},{SW=8.0},{SW1=26.000},{TYP=2.0},{NDM=9.7280},{NDM1=10.0},{NDM2=0.000},{ST2=MIN},{KDM=MIN},{XA=19.6},{XB=3.1},{XC=4.2},{XD=4.7},{XE=19.1},{XF=30.0},{XG=9.8},{XH=16.6},{XI=1.8},{XJ=9.0},{XK=2.5},{XL=22.7},{XM=4.500},{XN=16.000},{XO=8.000},{XP=103.000},{XQ=5.000},{BEST=05626-13220},{AUSF=rechtsschwenkend},{FORM=B},{GR=32},{D2=G1/8},{D3=M10X1.5},{BS=Infotext},{ROHS=Yes},{XHUB=[0:35]},{HUB=0.0}
필터 설정
필터 적용
필터의 삭제
취소
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
GR
size
ⁿ/ₐ
L
distance
[mm]
L1
distance
[mm]
L2
width
[mm]
B
distance
[mm]
B1MAX
B1 max.
[mm]
B1MIN
B1 min.
[mm]
B2
diameter
[mm]
B3
diameter
[mm]
DMAX
diameter
[mm]
DMIN
diameter
[mm]
D1
diameter
[mm]
D2
thread
[mm]
D3
thread
[mm]
A
distance
[mm]
H
height
[mm]
H1
height
[mm]
H2
distance
[mm]
H3
distance
[mm]
H4
height
[mm]
H5
height
[mm]
H6
height
[mm]
S1
distance
[mm]
S2
distance
[mm]
F1
Clamping force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05626-11210
05626-11210
swivel to the right
A
12
25
15.5
8.0
5.0
4.9
4.8
3.5
5.3
11.5
11.4
6.0
M5
M3X0.5
20
100.0
77.8
12.0
51.0
2.0
2.5
3.0
7.5
10.0
59
0.0790
Yes
84662080
4059495731339
31.12.2099
98% Warenverfügbarkeit. N...
05626-11220
05626-11220
swivel to the right
A
12
25
15.5
8.0
5.0
4.9
4.8
3.5
5.3
11.5
11.4
6.0
M5
M3X0.5
20
130.0
97.8
12.0
70.0
2.0
2.5
3.0
7.5
20.0
59
0.0960
Yes
84662080
4059495731346
31.12.2099
98% Warenverfügbarkeit. N...
05626-11610
05626-11610
swivel to the right
A
16
29
20.0
8.0
5.0
6.9
6.8
4.5
7.5
14.5
14.4
8.0
M5
M5X0.8
25
100.0
77.8
12.0
51.0
2.0
2.5
3.0
7.5
10.0
106
0.1080
Yes
84662080
4059495731353
31.12.2099
98% Warenverfügbarkeit. N...
05626-11620
05626-11620
swivel to the right
A
16
29
20.0
8.0
5.0
6.9
6.8
3.5
7.5
14.5
14.4
8.0
M5
M5X0.8
25
130.0
97.8
12.0
70.0
2.0
2.5
3.0
7.5
20.0
106
0.1300
Yes
84662080
4059495731360
31.12.2099
98% Warenverfügbarkeit. N...
05626-21210
05626-21210
swivel to the left
A
12
25
15.5
8.0
5.0
4.9
4.8
3.5
5.3
11.5
11.4
6.0
M5
M3X0.5
20
100.0
77.8
12.0
51.0
2.0
2.5
3.0
7.5
10.0
59
0.0790
Yes
84662080
4059495731377
31.12.2099
98% Warenverfügbarkeit. N...
05626-21220
05626-21220
swivel to the left
A
12
25
15.5
8.0
5.0
4.9
4.8
4.5
5.3
11.5
11.4
6.0
M5
M3X0.5
20
130.0
97.8
12.0
70.0
2.0
2.5
3.0
7.5
20.0
59
0.0960
Yes
84662080
4059495731384
31.12.2099
98% Warenverfügbarkeit. N...
05626-21610
05626-21610
swivel to the left
A
16
29
20.0
8.0
5.0
6.9
6.8
4.5
7.5
14.5
14.4
8.0
M5
M5X0.8
25
100.0
77.8
11.0
32.0
2.0
2.5
3.0
7.5
10.0
106
0.1080
Yes
84662080
4059495731391
31.12.2099
98% Warenverfügbarkeit. N...
05626-21620
05626-21620
swivel to the left
A
16
29
20.0
8.0
5.0
6.9
6.8
4.5
7.5
14.5
14.4
8.0
M5
M5X0.8
25
130.0
97.8
11.0
42.0
2.0
2.5
3.0
7.5
20.0
106
0.1300
Yes
84662080
4059495731407
31.12.2099
98% Warenverfügbarkeit. N...
05626-12010
05626-12010
swivel to the right
B
20
36
25.5
8.0
4.0
9.9
9.8
5.5
8.3
18.4
18.3
12.0
M5
M8X1.25
35
93.5
73.0
18.0
39.5
3.0
3.0
4.0
9.5
10.0
141
0.2550
Yes
84662080
4059495731414
31.12.2099
98% Warenverfügbarkeit. N...
05626-12020
05626-12020
swivel to the right
B
20
36
25.5
8.0
4.0
9.9
9.8
5.5
8.3
18.4
18.3
12.0
M5
M8X1.25
35
113.5
83.0
18.0
49.5
3.0
3.0
4.0
9.5
20.0
141
0.2880
Yes
84662080
4059495731421
31.12.2099
98% Warenverfügbarkeit. N...
05626-12510
05626-12510
swivel to the right
B
25
40
28.0
9.6
5.0
9.9
9.8
5.5
9.0
23.0
22.9
12.0
M5
M8X1.25
35
93.5
73.0
18.0
27.0
3.0
3.0
4.0
9.5
10.0
264
0.3571
Yes
84662080
4059495731438
31.12.2099
98% Warenverfügbarkeit. N...
05626-12520
05626-12520
swivel to the right
B
25
40
28.0
9.6
5.0
9.9
9.8
5.5
9.0
23.0
22.9
12.0
M5
M8X1.25
35
113.5
83.0
18.0
37.0
3.0
3.0
4.0
9.5
20.0
264
0.4090
Yes
84662080
4059495731445
31.12.2099
98% Warenverfügbarkeit. N...
05626-13210
05626-13210
swivel to the right
B
32
45
34.0
16.5
4.5
13.9
13.8
5.5
9.0
30.0
29.9
16.0
G1/8
M10X1.5
45
113.5
80.0
20.0
25.0
3.0
5.5
6.5
15.0
10.0
422
0.5913
Yes
84662080
4059495731452
31.12.2099
98% Warenverfügbarkeit. N...
05626-13220
05626-13220
swivel to the right
B
32
45
34.0
16.5
4.5
13.9
13.8
5.5
9.0
30.0
29.9
16.0
G1/8
M10X1.5
45
133.5
90.0
20.0
35.0
3.0
5.5
6.5
15.0
20.0
422
0.6479
Yes
84662080
4059495731469
31.12.2099
98% Warenverfügbarkeit. N...
05626-14010
05626-14010
swivel to the right
B
40
52
40.0
18.0
5.0
13.9
13.8
5.5
9.0
30.0
29.9
16.0
G1/8
M10X1.5
45
114.5
80.0
20.0
25.0
3.0
5.5
6.5
15.0
10.0
739
0.7226
Yes
84662080
4059495731476
31.12.2099
98% Warenverfügbarkeit. N...
05626-14020
05626-14020
swivel to the right
B
40
52
40.0
18.0
5.0
13.9
13.8
5.5
9.0
30.0
29.9
16.0
G1/8
M10X1.5
45
134.5
90.0
20.0
35.0
3.0
5.5
6.5
15.0
20.0
739
0.8079
Yes
84662080
4059495731483
31.12.2099
98% Warenverfügbarkeit. N...
05626-15020
05626-15020
swivel to the right
B
50
64
50.0
20.0
7.0
16.9
16.8
6.6
11.0
37.0
36.9
20.0
G1/4
M12X1.75
65
152.0
101.5
25.0
37.0
3.5
5.5
7.5
19.0
20.0
1155
1.4300
Yes
84662080
4059495731490
31.12.2099
98% Warenverfügbarkeit. N...
05626-15050
05626-15050
swivel to the right
B
50
64
50.0
20.0
7.0
16.9
16.8
6.6
11.0
37.0
36.9
20.0
G1/4
M12X1.75
65
212.0
131.5
25.0
67.0
3.5
5.5
7.5
19.0
50.0
1155
1.7900
Yes
84662080
4059495731506
31.12.2099
98% Warenverfügbarkeit. N...
05626-22010
05626-22010
swivel to the left
B
20
36
25.5
8.0
4.0
9.9
9.8
5.5
8.3
18.4
18.3
12.0
M5
M8X1.25
35
93.5
73.0
18.0
39.5
3.0
3.0
4.0
9.5
10.0
141
0.2550
Yes
84662080
4059495731513
31.12.2099
98% Warenverfügbarkeit. N...
05626-22020
05626-22020
swivel to the left
B
20
36
25.5
8.0
4.0
9.9
9.8
5.5
8.3
18.4
18.3
12.0
M5
M8X1.25
35
113.5
83.0
18.0
49.5
3.0
3.0
4.0
9.5
20.0
141
0.2880
Yes
84662080
4059495731520
31.12.2099
98% Warenverfügbarkeit. N...
05626-22510
05626-22510
swivel to the left
B
25
40
28.0
9.6
5.0
9.9
9.8
5.5
9.0
23.0
22.9
12.0
M5
M8X1.25
35
93.5
73.0
18.0
27.0
3.0
3.0
4.0
9.5
10.0
264
0.3575
Yes
84662080
4059495731537
31.12.2099
98% Warenverfügbarkeit. N...
05626-22520
05626-22520
swivel to the left
B
25
40
28.0
9.6
5.0
9.9
9.8
5.5
9.0
23.0
22.9
12.0
M5
M8X1.25
35
113.5
83.0
18.0
37.0
3.0
3.0
4.0
9.5
20.0
264
0.4084
Yes
84662080
4059495731544
31.12.2099
98% Warenverfügbarkeit. N...
05626-23210
05626-23210
swivel to the left
B
32
45
34.0
16.5
4.5
13.9
13.8
5.5
9.0
30.0
29.9
16.0
G1/8
M10X1.5
45
113.5
80.0
20.0
25.0
3.0
5.5
6.5
15.0
10.0
422
0.5913
Yes
84662080
4059495731551
31.12.2099
98% Warenverfügbarkeit. N...
05626-23220
05626-23220
swivel to the left
B
32
45
34.0
16.5
4.5
13.9
13.8
5.5
9.0
30.0
29.9
16.0
G1/8
M10X1.5
45
133.5
90.0
20.0
35.0
3.0
5.5
6.5
15.0
20.0
422
0.6453
Yes
84662080
4059495731568
31.12.2099
98% Warenverfügbarkeit. N...
05626-24010
05626-24010
swivel to the left
B
40
52
40.0
18.0
5.0
13.9
13.8
5.5
9.0
30.0
29.9
16.0
G1/8
M10X1.5
45
114.5
80.0
20.0
25.0
3.0
5.5
6.5
15.0
10.0
739
680.7229
Yes
84662080
4059495731575
31.12.2099
98% Warenverfügbarkeit. N...
F
P
1
2
N
E
Rows Per Page
25
50
75
100
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D