Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05625 - Adapter for swing clamp
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Pneumatic clamp
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/pneumatikspanner/05625.prj},{NB=05625-2000},{BEST=05625-2000},{GR=20},{A=30},{B=16},{D=12},{D1=8.5},{D2=14},{D3=5.5},{H=20},{H1=8},{L=40},{L1=18},{T=10.5},{T1=5.5},{GEW=0.0189},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495277325},{FILTER=NORELEM,KIPP,KIPP_USA,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
LINA
BOM
BEST
Order No.
ⁿ/ₐ
GR
size
ⁿ/ₐ
A
distance
[mm]
B
total width
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
H
total height
[mm]
H1
distance
[mm]
L
total length
[mm]
L1
width
[mm]
T
depth
[mm]
T1
depth
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05625-1216
05625-1216
12/16
22
12
8
5.5
10
4.5
14
6
30
13
7.0
5.0
0.0080
Yes
84662080
4059495277318
31.12.2099
98% Warenverfügbarkeit. N...
05625-2000
05625-2000
20
30
16
12
8.5
14
5.5
20
8
40
18
10.5
5.5
0.0189
Yes
84662080
4059495277325
31.12.2099
98% Warenverfügbarkeit. N...
05625-2500
05625-2500
25
38
16
14
8.5
14
5.5
20
8
50
25
8.0
6.5
0.0280
Yes
84662080
4059495277332
31.12.2099
98% Warenverfügbarkeit. N...
05625-3240
05625-3240
32/40
45
19
16
8.5
14
7.0
25
10
60
30
11.0
9.0
0.0513
Yes
84662080
4059495277349
31.12.2099
98% Warenverfügbarkeit. N...
05625-5063
05625-5063
50/63
48
25
20
10.5
17
9.0
30
12
65
30
14.0
10.0
0.0793
Yes
84662080
4059495277356
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D