Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05610-05 - Swing clamp pneumatic screw-on
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Pneumatic clamp
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/pneumatikspanner/05610-05.prj},{NB=05610-05-1630},{HUBS=30.0},{A=90},{A1=50.0},{S1=16},{S2=14.0},{D=77.0},{D2=20},{H=98.0},{H1=153.0},{H2=92.0},{H3=56.0},{H4=15},{H5=25.4},{F1=1720},{GEW=1.3600},{XE=77.0},{EAN=4059495731698},{SW=8.0},{NDM=80.0},{NDM1=9.7280},{NDM2=10.000},{KDM=8.000},{XA=80.0},{XB=77.2},{XC=2.0},{XD=9.0},{XF=0.0},{XG=0.0},{XH=18.500},{XI=18.0},{XJ=16.0},{XK=2.0},{XL=16.0},{XM=28.000},{XN=10.000},{XO=50.000},{XP=26.000},{XQ=10.000},{XR=25.000},{XS=20.000},{XT=10.000},{XU=11.000},{XV=17.000},{XW=9.000},{XX=10.000},{BEST=05610-05-163},{AUSF=rechtsschwenkend},{AUSF1=einschraubbar},{GR=63},{D1=M80X1,5},{D3=G1/8},{D4=M10},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=NORELEM,KIPP,KIPP_USA,},{HUB=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
AUSF1
version
ⁿ/ₐ
GR
size
ⁿ/ₐ
HUBS
stroke
[mm]
A
distance
[mm]
A1
distance
[mm]
S1
stroke
[mm]
S2
Clamping stroke
[mm]
D
thread
[mm]
D1
thread
[mm]
D2
diameter
[mm]
D3
thread
[mm]
D4
thread
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
distance
[mm]
H5
height
[mm]
F1
Clamping force
[N]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05610-05-112
05610-05-112
swivel to the right
screw-on
12
17.6
35
22.5
9
8.6
22.5
M25X1,5
8
M5
M5
74.9
104.5
70.0
48.0
2
12.0
40
0.2800
Yes
84662080
4059495731629
31.12.2099
98% Warenverfügbarkeit. N...
05610-05-116
05610-05-116
swivel to the right
screw-on
16
17.5
41
26.0
9
8.5
27.5
M30X1,5
8
M5
M5
75.0
108.5
70.0
48.0
2
16.0
90
0.3300
Yes
84662080
4059495731636
31.12.2099
98% Warenverfügbarkeit. N...
05610-05-120
05610-05-120
swivel to the right
screw-on
20
27.0
48
30.5
12
15.0
32.5
M35X1,5
12
M5
M8
90.5
136.5
85.1
63.1
2
19.0
120
0.3800
Yes
84662080
4059495731643
31.12.2099
98% Warenverfügbarkeit. N...
05610-05-125
05610-05-125
swivel to the right
screw-on
25
26.0
50
30.0
13
13.0
38.0
M40X1,5
14
M5
M8
73.0
118.0
70.0
35.0
12
16.0
210
0.2700
Yes
84662080
4059495731650
31.12.2099
98% Warenverfügbarkeit. N...
05610-05-132
05610-05-132
swivel to the right
screw-on
32
28.0
60
35.0
14
14.0
48.0
M50X1,5
16
G1/8
M8
83.0
132.0
79.0
40.0
15
19.0
370
0.4659
Yes
84662080
4059495731667
31.12.2099
98% Warenverfügbarkeit. N...
05610-05-140
05610-05-140
swivel to the right
screw-on
40
30.0
70
42.5
14
16.0
53.0
M55X1,5
16
G1/8
M8
87.0
136.0
83.0
45.0
15
19.0
650
0.5618
Yes
84662080
4059495731674
31.12.2099
98% Warenverfügbarkeit. N...
05610-05-150
05610-05-150
swivel to the right
screw-on
50
32.0
80
47.5
16
16.0
62.0
M65X1,5
20
G1/8
M10
92.0
148.0
87.0
50.0
15
25.4
1020
0.8593
Yes
84662080
4059495731681
31.12.2099
98% Warenverfügbarkeit. N...
05610-05-163
05610-05-163
swivel to the right
screw-on
63
30.0
90
50.0
16
14.0
77.0
M80X1,5
20
G1/8
M10
98.0
153.0
92.0
56.0
15
25.4
1720
1.3600
Yes
84662080
4059495731698
31.12.2099
98% Warenverfügbarkeit. N...
05610-05-212
05610-05-212
swivel to the left
screw-on
12
17.6
35
22.5
9
8.6
22.5
M25X1,5
8
M5
M5
74.9
104.5
70.0
48.0
2
12.0
40
0.2800
Yes
84662080
4059495731704
31.12.2099
98% Warenverfügbarkeit. N...
05610-05-216
05610-05-216
swivel to the left
screw-on
16
17.5
41
26.0
9
8.5
27.5
M30X1,5
8
M5
M5
75.0
108.5
70.0
48.0
2
16.0
90
0.3300
Yes
84662080
4059495731711
31.12.2099
98% Warenverfügbarkeit. N...
05610-05-220
05610-05-220
swivel to the left
screw-on
20
27.0
48
30.5
12
15.0
32.5
M35X1,5
12
M5
M8
90.5
136.5
85.1
63.1
2
19.0
120
0.3800
Yes
84662080
4059495731728
31.12.2099
98% Warenverfügbarkeit. N...
05610-05-225
05610-05-225
swivel to the left
screw-on
25
26.0
50
30.0
13
13.0
38.0
M40X1,5
14
M5
M8
73.0
118.0
70.0
35.0
12
16.0
210
0.2700
Yes
84662080
4059495731735
31.12.2099
98% Warenverfügbarkeit. N...
05610-05-232
05610-05-232
swivel to the left
screw-on
32
28.0
60
35.0
14
14.0
48.0
M50X1,5
16
G1/8
M8
83.0
132.0
79.0
40.0
15
19.0
370
0.4656
Yes
84662080
4059495731742
31.12.2099
98% Warenverfügbarkeit. N...
05610-05-240
05610-05-240
swivel to the left
screw-on
40
30.0
70
42.5
14
16.0
53.0
M55X1,5
16
G1/8
M8
87.0
136.0
83.0
45.0
15
19.0
650
0.5627
Yes
84662080
4059495731759
31.12.2099
98% Warenverfügbarkeit. N...
05610-05-250
05610-05-250
swivel to the left
screw-on
50
32.0
80
47.5
16
16.0
62.0
M65X1,5
20
G1/8
M10
92.0
148.0
87.0
50.0
15
25.4
1020
0.8594
Yes
84662080
4059495731766
31.12.2099
98% Warenverfügbarkeit. N...
05610-05-263
05610-05-263
swivel to the left
screw-on
63
30.0
90
50.0
16
14.0
77.0
M80X1,5
20
G1/8
M10
98.0
153.0
92.0
56.0
15
25.4
1720
1.3600
Yes
84662080
4059495731773
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D