Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05340 - Pneumatic clamps push-rod
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Pneumatic clamp
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/pneumatikspanner/05340_1_asmtab.prj},{NB=05340-03_21.5_GESCHLOSSEN},{A=12},{B=72},{D=6.5},{E=30},{G=41},{H=33},{H1=72},{H2=22},{K=28},{L=41},{L1MIN=21.5},{L1MAX=35.0},{N=73.5},{T=232},{V=83},{W=16},{X=40},{S=20},{F1=4},{F2=2.5},{F3=0.75},{VL=0.8},{GH=91},{GL=328},{U=56},{Y=62},{GEW=1.7900},{EAN=4059495052663},{VERS=2.000},{NDM=9.728},{ROTX=30.000},{ROTX1=89.000},{ROTX2=98.000},{ROTX3=9.000},{BEST=05340-03},{GR=3},{R=G 1/8},{DS=M 8 x 35},{I=M 8},{BS=Infotext},{ROHS=Yes},{ZTN=84798994},{FILTER=KIPP,NORELEM,BLOHM},{PPATH=05340_1_schb.prj},{EOL=31.12.2099},{L1=21.5},{HUBZ=GESCHLOSSEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
Diameter
[mm]
B
Length
[mm]
D
Diameter
[mm]
E
Length
[mm]
G
Width
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
K
Length
[mm]
L
Length
[mm]
L1MIN
Length
[mm]
L1MAX
Length
[mm]
N
Width
[mm]
T
Length
[mm]
V
Width
[mm]
W
Diameter
[mm]
X
Diameter
[mm]
R
Thread
ⁿ/ₐ
S
stroke lenght
[mm]
F1
force
[kN]
F2
Clamping force
[kN]
F3
force
[kN]
VL
compressed air consumption per complete cycle in dm³ at 6 bar.
[dm³]
GH
total height
[mm]
GL
total length
[mm]
DS
Suitable Pressure Screws
ⁿ/ₐ
I
Thread
ⁿ/ₐ
U
height
[mm]
Y
Zylinderlänge
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05340-03
05340-03
12
72
6.5
30
41
33
72
22
28
41
21.5
35.0
73.5
232
83
16
40
G 1/8
20
4
2.5
0.75
0.8
91
328
M 8 x 35
M 8
56
62
1.7900
Yes
84798994
4059495052663
31.12.2099
98% Warenverfügbarkeit. N...
05340-05
05340-05
16
98
8.5
50
41
41
96
22
45
41
30.0
50.0
84.0
316
86
20
50
G 1/4
29
10
5.0
1.00
2.2
110
437
M 12 x 50
M 12
38
100
3.1600
Yes
84798994
4059495052670
31.12.2099
98% Warenverfügbarkeit. N...
05340-07
05340-07
22
105
11.0
50
57
59
128
29
45
70
30.0
50.0
114.0
422
93
20
63
G 1/4
38
25
10.0
1.80
4.5
150
533
M 12 x 50
M 12
49
125
7.0200
Yes
84798994
4059495052687
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D