Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05331 - Pneumatic clamp
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Pneumatic clamp
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/pneumatikspanner/05331_asmtab.prj},{NB=05331-02GESCHLOSSEN},{B=54.5},{B1=6},{B2=27},{D=5.5},{D1=12},{H=26.0},{H1=55.0},{H2=40.5},{H3=12},{H5=61.0},{H7=104},{L1=51.5},{L2=20},{L3=6.0},{L4=25},{L5=11},{L6=145.0},{L7=12.5},{F1=1.0},{F2=1.2},{F3=0.7},{F4=1.0},{VL=0.3},{GR=2.0},{GEW=0.6501},{EAN=4059495384214},{TYP=2.0},{ALFAX=91.500},{W3X=34.000},{W4X=74.000},{W5X=15.000},{BEST=05331-02},{FORM=B},{H6=-1 bis 7},{R=M5},{ALFA=91.5°},{DS=M6X35},{BS=Infotext},{ROHS=Yes},{ZTN=84798994},{FILTER=NORELEM,},{PPATH=05331_schb.prj},{EOL=31.12.2099},{POS=GESCHLOSSEN}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
B
Width
[mm]
B1
Width
[mm]
B2
Width
[mm]
D
Diameter
[mm]
D1
Diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H5
height
[mm]
H6
height
[mm]
H7
height
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
L6
Length
[mm]
L7
Length
[mm]
R
Thread
ⁿ/ₐ
ALFA
Angle
ⁿ/ₐ
F1
force
[kN]
F2
force
[kN]
F3
Clamping force
[kN]
F4
Clamping force
[kN]
VL
Luftverbrauch
[dm³]
DS
suitable thrust screws
ⁿ/ₐ
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
Standardlieferzeit
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05331-01
05331-01
A
50.0
5
24
4.5
8
21.0
45.5
32.0
10
49.5
-2 bis 4,5
84
39.0
16
6.0
18
6
126.0
0.0
M5
92.0°
0.8
1.1
0.2
0.3
0.1
M5X30
0.3806
Yes
84798994
4059495384207
31.12.2099
98% Warenverfügbarkeit. N...
05331-02
05331-02
B
54.5
6
27
5.5
12
26.0
55.0
40.5
12
61.0
-1 bis 7
104
51.5
20
6.0
25
11
145.0
12.5
M5
91.5°
1.0
1.2
0.7
1.0
0.3
M6X35
0.6501
Yes
84798994
4059495384214
31.12.2099
98% Warenverfügbarkeit. N...
05331-03
05331-03
A
62.5
8
32
7.5
16
36.5
74.5
56.0
18
82.5
5,4 bis 14
151
78.0
20
7.5
36
19
165.5
0.0
G1/8
90.0°
1.0
2.5
0.7
1.1
0.3
M8X45
1.1150
Yes
84798994
4059495384221
31.12.2099
98% Warenverfügbarkeit. N...
05331-04
05331-04
A
77.5
10
45
8.6
16
45.0
90.0
64.0
20
98.0
-3 bis 25,5
191
101.0
32
13.0
45
25
196.0
0.0
G1/8
90.5°
2.0
3.0
1.5
2.2
0.8
M8X65
1.5400
Yes
84798994
4059495384238
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D