Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05591-05 - Quarter-turn clamp locks, stainless steel rotary knob plastic or stainless steel
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Quarter-turn lock
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/drehriegel/k1558.prj},{NB=05591-05-8170},{D=8},{D1=18},{D2=34},{D3=34},{D4=28},{H=38},{H1=10.0},{H2=26.5},{H3=5.5},{L=17.0},{D5=18},{D6=35},{D7=6.5},{D8=3.4},{T2=2.5},{SPANNKRAFT=90},{SCHERKRAFT=3.2},{AUSZUGSKRAFT=2.6},{GEW=0.1000},{EAN=4059495943756},{NDM=3.000},{SW=2.500},{TYP=2.000},{XA=1.000},{XB=15.500},{XC=0.600},{XD=28.000},{XE=7.400},{XF=70.000},{XG=4.000},{XH=4.000},{XI=5.000},{XJ=14.000},{XK=11.500},{XL=11.000},{XM=5.500},{XN=6.000},{XO=3.000},{XP=1.500},{XQ=16.000},{XR=3.000},{XS=20.000},{XV=5.000},{XW=30.000},{XX=0.500},{XY=12.200},{XZ=20.000},{XA1=2.000},{XB1=0.000},{BEST=05591-05-817},{AUSF=Griff PA Kunststoff},{M=M3x4},{T=6},{T1=6-14},{TEMP=≤130 °C},{BS=Infotext},{INFO=Info},{ROHS=Yes},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D3
diameter
[mm]
D4
Teilkreisdurchmesser
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
ⁿ/ₐ
L
Length
[mm]
M
thread
[mm]
D5
diameter
[mm]
D6
diameter
[mm]
D7
diameter
[mm]
D8
diameter
[mm]
T
height
[mm]
T1
height
[mm]
T2
distance
[mm]
SPANNKRAFT
Clamping force
[N]
SCHERKRAFT
Shearing force
[kN]
AUSZUGSKRAFT
Extraction force
[kN]
TEMP
Temperature resistance up to
[°]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05591-05-516
05591-05-516
Grip plastic
5
14
25
25
21
30
6.5
20.0
5.5
15.5
M2x3
14
26
4.4
2.4
6
6-10
2.5
60
1.8
1.2
≤130 °C
0.0400
Yes
83089060
4059495943749
31.12.2099
98% Warenverfügbarkeit. N...
05591-05-817
05591-05-817
Grip plastic
8
18
34
34
28
38
10.0
26.5
5.5
17.0
M3x4
18
35
6.5
3.4
6
6-14
2.5
90
3.2
2.6
≤130 °C
0.1000
Yes
83089060
4059495943756
31.12.2099
98% Warenverfügbarkeit. N...
05591-05-1516
05591-05-1516
Grip stainless steel
5
14
25
25
21
30
6.5
20.0
5.5
15.5
M2x3
14
26
4.4
2.4
6
6-10
2.5
60
1.8
1.2
≤200 °C
0.0534
Yes
83089060
4059495943763
31.12.2099
98% Warenverfügbarkeit. N...
05591-05-1817
05591-05-1817
Grip stainless steel
8
18
34
34
28
38
10.0
26.5
5.5
17.0
M3x4
18
35
6.5
3.4
6
6-14
2.5
90
3.2
2.6
≤200 °C
0.1175
Yes
83089060
4059495943770
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D