Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05592 - Clamping plates for quartr-turn clamp locks
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Quarter-turn lock
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/drehriegel/k1062.prj},{NB=05592-180},{D=8},{D2=32},{D5=21},{D6=32},{H=18},{GEW=0.0500},{EAN=4059495943848},{NDM=20.000},{ST=1.500},{TYP=1.000},{XA=16.000},{XB=5.000},{XC=2.900},{XD=16.000},{XE=0.000},{XF=0.000},{XG=0.000},{XH=0.000},{XI=0.000},{XJ=10.000},{XK=13.000},{XM=0.000},{XN=0.000},{XO=26},{XP=3.0},{XR=20.0},{XS=2},{XT=30.000},{BEST=05592-180},{FORM=A},{MATERIAL=Edelstahl},{AUSF=aufgesetzt},{A=13},{D1=-},{D4=-},{H1=-},{H2=10},{SW=30},{L=3,5},{L1=-},{M=M20x1,5},{M1=-},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,KIPP_USA,NORELEM,},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
A
Distance
[mm]
D
diameter
[mm]
D1
diameter
[mm]
D2
diameter
[mm]
D4
Teilkreisdurchmesser
[mm]
D5
diameter
[mm]
D6
diameter
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
SW
[mm]
L
height
[mm]
L1
height
[mm]
M
thread
[mm]
M1
thread
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
05592-50
05592-50
A
Steel
superimposed
10,5
5
-
25
-
15
25
16
-
8
22
3,5
-
M14x1,5
-
0.0339
Yes
84662080
4059495943817
31.12.2099
98% Warenverfügbarkeit. N...
05592-80
05592-80
A
Steel
superimposed
13
8
-
32
-
21
32
18
-
10
30
3,5
-
M20x1,5
-
0.0612
Yes
84662080
4059495943824
31.12.2099
98% Warenverfügbarkeit. N...
05592-150
05592-150
A
Stainless steel
superimposed
10,5
5
-
25
-
15
25
16
-
8
22
3,5
-
M14x1,5
-
0.0339
Yes
84662080
4059495943831
31.12.2099
98% Warenverfügbarkeit. N...
05592-180
05592-180
A
Stainless steel
superimposed
13
8
-
32
-
21
32
18
-
10
30
3,5
-
M20x1,5
-
0.0500
Yes
84662080
4059495943848
31.12.2099
98% Warenverfügbarkeit. N...
05592-501
05592-501
B
Steel
countersunk
-
5
14
25
21
14
26
9
4,5
-
-
5
4
-
M2
0.0191
Yes
84662080
4059495943855
31.12.2099
98% Warenverfügbarkeit. N...
05592-801
05592-801
B
Steel
countersunk
-
8
20
32
26
20
33
11
5,5
-
-
6
5
-
M3
0.0350
Yes
84662080
4059495943862
31.12.2099
98% Warenverfügbarkeit. N...
05592-1501
05592-1501
B
Stainless steel
countersunk
-
5
14
25
21
14
26
9
4,5
-
-
5
4
-
M2
0.0194
Yes
84662080
4059495943879
31.12.2099
98% Warenverfügbarkeit. N...
05592-1801
05592-1801
B
Stainless steel
countersunk
-
8
20
32
26
20
33
11
5,5
-
-
6
5
-
M3
0.0350
Yes
84662080
4059495943886
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D