Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04431-05 - Clamping cams
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Fixture clamps, fixture clamp screws
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/spannexzenter_spannexzenterschrauben/04431-05.prj},{NB=04431-05-08},{BEST=04431-05-08},{D=24},{D1=M08},{H=16},{H1=8},{H2=12},{L=12},{L1=16.4},{SW=19},{SW1=6},{F=5.2},{S=4.4},{M=50},{GEW=0.0550},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495667362},{FILTER=KIPP,NORELEM,KIPP_USA},{NDM=8.000},{D1MIN=15.0},{ST=1.25},{IMPERIAL=MM},{XA=13.300},{XB=15.800},{XC=14.500},{XD=12.000},{XE=11.180},{XF=1.300},{XG=4.000},{XH=13.000},{XI=2.000},{XJ=1.100},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
LINA
BOM
BEST
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
thread
ⁿ/ₐ
H
height
[mm]
H1
height
[mm]
H2
Length
[mm]
L
distance
[mm]
L1
Length
[mm]
SW
width across flats
[mm]
SW1
width across flats
[mm]
F
Clamping force
[kN]
S
Clamp travel
[mm]
M
tightening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04431-05-08
04431-05-08
24
M08
16
8
12
12
16.4
19
6
5.2
4.4
50
0.0550
Yes
84662080
4059495667362
31.12.2099
98% Warenverfügbarkeit. N...
04431-05-10
04431-05-10
30
M10
20
10
15
15
20.5
24
8
8.0
5.5
75
0.1100
Yes
84662080
4059495667379
31.12.2099
98% Warenverfügbarkeit. N...
04431-05-12
04431-05-12
34
M12
24
12
18
17
23.2
27
10
9.3
6.2
90
0.1850
Yes
84662080
4059495667386
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D