Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
04579 1 - Seitenspanner
norelem
Flexible standard component system
04000 Cam levers Cam clamps Wedge clamps Chain clamp Side clamps Swing clamps Other clamps, accessories Stepped clamps Fixture clamps, fixture clamp screws Hook clamps, hook clamp holders Pull clamp
Side clamps
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_04000/niederzugspanner/04579_1_asmtab.prj},{NB=04579-020010},{B=75},{B1=60},{B2=45},{B3=15},{B4=30},{S=1.6},{D1=6.0},{T=6},{H=32},{H1=27},{H2=18},{H3=18},{H4=18},{H5=8},{H6=19},{L=51},{L1=0},{L2=48},{L3=20},{L4=13},{L5=3},{L6=51.5},{SW=0},{SW1=0},{HANDKRAFT=150.000},{SPANNKRAFT=2.0},{DREHMOMENT=0},{GEW=0.6200},{EAN=4059495977706},{HX1=MIN},{POSX=1.1},{XA=0},{XB=90},{BEST=04579-02001},{FORM=B},{D=M4},{D2=-},{D3=M4X5},{R=63},{INFO=Info},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,KIPP_USA},{HX=[0,180]},{ZGT=-},{ZGT1=-},{IMPERIAL=},{PPATH=04579_1_schb.prj},{EOL=31.12.2099},{POS=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
LINA
BOM
BEST
Order No.
ⁿ/ₐ
FORM
Form
ⁿ/ₐ
B
width
[mm]
B1
width
[mm]
B2
width
[mm]
B3
width
[mm]
B4
width
[mm]
S
Stroke
[mm]
D
thread
[mm]
D1
width
[mm]
D2
Grub Screw
[mm]
D3
thread
[mm]
T
width
[mm]
H
height
[mm]
H1
height
[mm]
H2
height
[mm]
H3
height
[mm]
H4
height
[mm]
H5
height
[mm]
H6
height
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
L6
distance
[mm]
R
Radius
ⁿ/ₐ
SW
Key-wide
[mm]
SW1
Key-wide
[mm]
HANDKRAFT
Handkraft
[N]
SPANNKRAFT
Clamping force
[kN]
DREHMOMENT
tightening torque
[Nm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
04579-09000
04579-0900
A
75
60
45
15
30
3.0
M4
6.6
M4x8
6
32
27
18
18
18
8
0
52
10
48
20
14
3
0.0
-
19
8
9.0
25
0.5600
Yes
84662080
4059495667454
31.12.2099
98% Warenverfügbarkeit. N...
04579-14000
04579-1400
A
100
80
60
20
40
4.0
M5
8.6
M5x8
8
40
33
22
22
22
10
0
69
13
63
26
19
4
0.0
-
24
10
14.0
50
1.2400
Yes
84662080
4059495667461
31.12.2099
98% Warenverfügbarkeit. N...
04579-020010
04579-02001
B
75
60
45
15
30
1.6
M4
6.0
-
M4X5
6
32
27
18
18
18
8
19
51
0
48
20
13
3
51.5
63
0
0
150.000
2.0
0
0.6200
Yes
84662080
4059495977706
31.12.2099
98% Warenverfügbarkeit. N...
04579-030010
04579-03001
B
100
80
60
20
40
2.2
M5
8.6
-
M5X6
8
40
33
22
22
22
10
24
67
0
63
26
17
4
67.0
80
0
0
200.000
3.0
0
1.3600
Yes
84662080
4059495977713
31.12.2099
98% Warenverfügbarkeit. N...
04579-006020
04579-00602
C
75
60
45
15
30
0.3
M4
6.6
-
M4X5
6
32
27
18
18
18
8
14
51
0
48
20
13
3
51.5
63
0
0
40.000
0.6
0
0.6000
Yes
84662080
4059495977720
31.12.2099
98% Warenverfügbarkeit. N...
04579-012020
04579-01202
C
100
80
60
20
40
0.4
M5
8.6
-
M5X6
8
40
33
22
22
22
10
18
67
0
63
26
17
4
67.0
80
0
0
50.000
1.2
0
1.3200
Yes
84662080
4059495977737
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D