Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
02081 - Self-aligning pads self-righting
norelem
Flexible standard component system
02000 Self-aligning pads Rest pads, locating pins Extension pieces Positioning feet Workpiece supports
Self-aligning pads
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_02000/pendelauflagen/02081.prj},{NB=02081-3160},{D2=22.0},{L=0},{L1=24},{L2=40},{T=0},{E=34.0},{SW1=30},{SW2=0},{SD2=28.0},{F=90.0},{GEW=0.2165},{EAN=4059495404554},{TYP=2.0},{TYP1=1.0},{NDM=16.0},{XB=2.0},{XC=1.0},{XD=7.0},{XE=12.0},{XF=40.000},{XG=29.500},{XH=0.000},{XI=0.000},{XJ=0.000},{XK=0.000},{XL=0.000},{XN=0.000},{XO=0.000},{XP=0.000},{BEST=02081-316},{FORM=F},{D1=M16},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{FILTER=KIPP,NORELEM,KIPP_USA},{XA=29},{EOL=31.12.2099},{W=0}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
BOM
BEST
Order No.
[mm]
FORM
Form
[mm]
D1
thread
[mm]
D2
diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
L2
Length
[mm]
T
Length
[mm]
E
Length
[mm]
SW1
width across flats
[KN]
SW2
width across flats
[mm]
F
Load rating max. kN (static load only)
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standardlieferzeit
ⁿ/ₐ
02081-106
02081-106
C
M06
7.0
0
9
13
0
11.0
10
0
8.0
0.0078
Yes
84662080
4059495404462
31.12.2099
98% Warenverfügbarkeit. N...
02081-108
02081-108
C
M08
9.0
0
12
18
0
15.0
13
0
16.0
0.0190
Yes
84662080
4059495404479
31.12.2099
98% Warenverfügbarkeit. N...
02081-110
02081-110
C
M10
14.0
0
15
25
0
21.0
19
0
32.0
0.0532
Yes
84662080
4059495404486
31.12.2099
98% Warenverfügbarkeit. N...
02081-112
02081-112
C
M12
20.0
0
18
36
0
31.0
27
0
64.0
0.1475
Yes
84662080
4059495404493
31.12.2099
98% Warenverfügbarkeit. N...
02081-116
02081-116
C
M16
22.0
0
24
40
0
34.0
30
0
90.0
0.2180
Yes
84662080
4059495404509
31.12.2099
98% Warenverfügbarkeit. N...
02081-306
02081-306
F
M06
7.0
0
9
13
0
11.0
10
0
8.0
0.0077
Yes
84662080
4059495404516
31.12.2099
98% Warenverfügbarkeit. N...
02081-308
02081-308
F
M08
9.0
0
12
18
0
15.0
13
0
16.0
0.0187
Yes
84662080
4059495404523
31.12.2099
98% Warenverfügbarkeit. N...
02081-310
02081-310
F
M10
14.0
0
15
25
0
21.0
19
0
32.0
0.0525
Yes
84662080
4059495404530
31.12.2099
98% Warenverfügbarkeit. N...
02081-312
02081-312
F
M12
20.0
0
18
36
0
31.0
27
0
64.0
0.1452
Yes
84662080
4059495404547
31.12.2099
98% Warenverfügbarkeit. N...
02081-316
02081-316
F
M16
22.0
0
24
40
0
34.0
30
0
90.0
0.2165
Yes
84662080
4059495404554
31.12.2099
98% Warenverfügbarkeit. N...
02081-403
02081-403
G
M3
9.0
13
0
0
5
11.5
10
6
8.0
0.0059
Yes
84662080
4059495404561
31.12.2099
98% Warenverfügbarkeit. N...
02081-404
02081-404
G
M4
12.0
18
0
0
6
15.0
13
8
16.0
0.0142
Yes
84662080
4059495404578
31.12.2099
98% Warenverfügbarkeit. N...
02081-405
02081-405
G
M5
18.0
25
0
0
8
21.9
19
10
32.0
0.0428
Yes
84662080
4059495404585
31.12.2099
98% Warenverfügbarkeit. N...
02081-406
02081-406
G
M6
26.0
36
0
0
10
31.2
27
16
64.0
0.1279
Yes
84662080
4059495404592
31.12.2099
98% Warenverfügbarkeit. N...
02081-408
02081-408
G
M8
30.0
40
0
0
12
34.6
30
17
90.0
0.1788
Yes
84662080
4059495404608
31.12.2099
98% Warenverfügbarkeit. N...
02081-603
02081-603
J
M3
9.0
13
0
0
5
11.5
10
6
8.0
0.0058
Yes
84662080
4059495404615
31.12.2099
98% Warenverfügbarkeit. N...
02081-604
02081-604
J
M4
12.0
18
0
0
6
15.0
13
8
16.0
0.0138
Yes
84662080
4059495404622
31.12.2099
98% Warenverfügbarkeit. N...
02081-605
02081-605
J
M5
18.0
25
0
0
8
21.9
19
10
32.0
0.0421
Yes
84662080
4059495404639
31.12.2099
98% Warenverfügbarkeit. N...
02081-606
02081-606
J
M6
26.0
36
0
0
10
31.2
27
16
64.0
0.1253
Yes
84662080
4059495404646
31.12.2099
98% Warenverfügbarkeit. N...
02081-608
02081-608
J
M8
30.0
40
0
0
12
34.6
30
17
90.0
0.1766
Yes
84662080
4059495404653
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D