Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
02395-05 - Straps for fixture components
norelem
Flexible standard component system
02000 Self-aligning pads Rest pads, locating pins Extension pieces Positioning feet Workpiece supports
Workpiece supports
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_02000/abstuetzelemente/02395-05.prj},{NB=02395-05-14199},{NUTB=14},{B=50},{H=50},{D=13.5},{L=199},{L1=63},{L2=100},{L3=150},{GEW=2.9000},{EAN=4059495507613},{XA=20.0},{XB=23.0},{XC=23.0},{XD=10.0},{XE=24.5},{XF=13.5},{XG=1.0},{XH=MIN},{XI=MIN},{XJ=MIN},{XK=MIN},{XL=MIN},{XM=MIN},{XN=MIN},{XO=MIN},{XP=MIN},{XQ=MIN},{XR=MIN},{XS=MIN},{XT=MIN},{BEST=02395-05-14199},{G=M12},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{ECLSASS=21-02-07-01},{FILTER=KIPP,NORELEM,},{IMPERIAL=MM},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
NUTB
slot width
[mm]
B
width
[mm]
H
height
[mm]
D
diameter
[mm]
L
Length
[mm]
L1
distance
[mm]
L2
distance
[mm]
L3
distance
[mm]
G
for socket head screw
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
ECLSASS
ECLASS-Nr.
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
02395-05-14149
02395-05-14149
14
50
50
13.5
149
63
100
0
M12
2.1500
Yes
84662080
21-02-07-01
4059495507606
31.12.2099
98% Warenverfügbarkeit. N...
02395-05-14199
02395-05-14199
14
50
50
13.5
199
63
100
150
M12
2.9000
Yes
84662080
21-02-07-01
4059495507613
31.12.2099
98% Warenverfügbarkeit. N...
02395-05-18149
02395-05-18149
18
60
60
17.5
149
63
100
0
M16
2.9500
Yes
84662080
21-02-07-01
4059495507620
31.12.2099
98% Warenverfügbarkeit. N...
02395-05-18199
02395-05-18199
18
60
60
17.5
199
63
100
150
M16
4.0000
Yes
84662080
21-02-07-01
4059495507637
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D