Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
02388-05 - V-Block, vertical
norelem
Flexible standard component system
02000 Self-aligning pads Rest pads, locating pins Extension pieces Positioning feet Workpiece supports
Workpiece supports
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_02000/abstuetzelemente/02388-05.prj},{NB=02388-05-60008032},{BEST=02388-05-60008032},{A=32},{B=12 H6},{BX=12},{CMIN=10},{CMAX=25},{CPRUEF=15 ±0,003},{D=8.5},{E=13},{F=40.1},{G=C/2 x 1,41421 + 22},{H=25},{J=45},{K=25},{L=9},{M=14},{GEW=0.2053},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495490410},{G1MIN=29},{G1MAX=39.67},{FILTER=KIPP,NORELEM,},{EOL=31.12.2099},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.}
필터 설정
필터 적용
필터의 삭제
취소
1
LINA
BOM
BEST
Order No.
ⁿ/ₐ
A
height
[mm]
B
Ø for locating sleeve
[mm]
CMIN
diameter min.
[mm]
CMAX
diameter max.
[mm]
CPRUEF
Test-Ø
[mm]
D
height
[mm]
E
height
[mm]
F
height
[mm]
G
distance
[mm]
H
Length
[mm]
J
width
[mm]
K
distance
[mm]
L
diameter
[mm]
M
diameter
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
02388-05-60008032
02388-05-60008032
32
12 H6
10
25
15 ±0,003
8.5
13
40.1
C/2 x 1,41421 + 22
25
45
25
9
14
0.2053
Yes
84662080
4059495490410
31.12.2099
98% Warenverfügbarkeit. N...
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D