Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
01127 - Interchangeable subplates, grey cast iron, with grid holes
norelem
Flexible standard component system
01000 Plates Profiles Circular plates Add-on elements Angle Plate Cube tombstone
Plates
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_01000/platten/01127_11_1.prj},{NB=01127-2128080},{L=800},{L2=750},{H=50},{H2=770},{H3=770},{D=12},{NL=15},{NL1=15},{N=7},{GEW=685.000},{XA=3.0},{XB=375.0},{XC=16.0},{XD=400.0},{XE=35.0},{XF=18.0},{XG=12.0},{XH=15.0},{NDM=16.0},{BEST=01127-2128080},{MATERIAL=Grauguss GJL 300},{D1=M12},{N1=250},{ANZAHL=250},{BS=Infotext},{INFO=Info},{ROHS=Yes},{ZTN=84662020},{EAN=4059495513737},{FILTER=NORELEM,},{ZGT=Durchgangsbohrung für Zylinderschraube DIN 912},{ZGT1=Rasterbohrung}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
5
6
7
8
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
H
Hohe
[mm]
H2
Hohe
[mm]
H3
height
[mm]
D
borehole
[mm]
D1
Thread
[mm]
NL
Anzahl in Längsrichtung
[mm]
NL1
Anzahl in Querrichtung
[mm]
ANZAHL
number of grid holes
ⁿ/ₐ
GEW
Weight ca.
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
01127-2124040
01127-2124040
Grey cast iron GJL 300
400
350
40
370
370
12
M12
7
7
58
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01127-2125050
01127-2125050
Grey cast iron GJL 300
500
450
40
470
470
12
M12
9
9
94
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01127-2126363
01127-2126363
Grey cast iron GJL 300
630
580
40
585
600
12
M12
11
11
138
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01127-2128080
01127-2128080
Grey cast iron GJL 300
800
750
50
770
770
12
M12
15
15
250
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01127-2164040
01127-2164040
Grey cast iron GJL 300
400
350
40
370
370
16
M16
7
7
58
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01127-2165050
01127-2165050
Grey cast iron GJL 300
500
450
40
470
470
16
M16
9
9
90
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01127-2166363
01127-2166363
Grey cast iron GJL 300
630
580
40
585
600
16
M16
11
11
138
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
01127-2168080
01127-2168080
Grey cast iron GJL 300
800
750
50
770
770
16
M16
15
15
246
685.000
Yes
84662020
4059495513737
98% Warenverfügbarkeit. N...
31.12.2099
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D