Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
01247-06 - Riser blocks Form H, short version
norelem
Flexible standard component system
01000 Plates Profiles Circular plates Add-on elements Angle Plate Cube tombstone
Add-on elements
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_01000/aufbauelemente/01247-06.prj},{NB=01247-06-21208585125},{BEST=01247-06-21208585125},{MATERIAL=Grauguss},{AUSF=Kurz},{B=85},{D1=M 12},{D3=M 12},{H=125},{L=85},{C=14},{D=80},{GEW=4.030},{BS=Infotext},{ROHS=Yes},{ZTN=84662080},{EAN=4059495506203},{NDM=12.0},{FILTER=KIPP,NORELEM,},{NDM1=14},{XA=20},{XB=17},{XC=25},{XD=2},{STDLZ=98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.},{EOL=31.12.2099}
필터 설정
필터 적용
필터의 삭제
취소
1
2
3
4
LINA
BOM
BEST
Order No.
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
D1
thread
[mm]
D3
borehole
[mm]
H
height
[mm]
L
Length
[mm]
GEW
Approx. weight
[kg]
ROHS
RoHS
ⁿ/ₐ
ZTN
Customs tariff number
ⁿ/ₐ
EAN
EAN-Nr. norelem
ⁿ/ₐ
STDLZ
Standard delivery time
ⁿ/ₐ
EOL
End of life
ⁿ/ₐ
01247-06-21208585100
01247-06-21208585100
Cast iron
Kurz
M 12
M 12
100
85
3.580
Yes
84662080
4059495506197
98% Warenverfügbarkeit. N...
31.12.2099
01247-06-21208585125
01247-06-21208585125
Cast iron
Kurz
M 12
M 12
125
85
4.030
Yes
84662080
4059495506203
98% Warenverfügbarkeit. N...
31.12.2099
01247-06-21608585100
01247-06-21608585100
Cast iron
Kurz
M 16
M 16
100
85
3.440
Yes
84662080
4059495506210
98% Warenverfügbarkeit. N...
31.12.2099
01247-06-21608585125
01247-06-21608585125
Cast iron
Kurz
M 16
M 16
125
85
3.880
Yes
84662080
4059495506227
98% Warenverfügbarkeit. N...
31.12.2099
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청
미리보기
3D
치수도
2D